目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
B01.11.32
RCM
LIFTING ELEMENTS - CLAMPING ELEMENTS
LIFTING FLANGE WITH BOLT
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{rcm/sollevamento_staffaggio/staffe_di_sollevamento/b01_11.prj},{NB=B01.11.32},{CA=-},{DES=STAFFA SOLL.CON FERMAFUNE KG.2000},{ML=2000},{MDW=4000},{D1=32},{L1=132.5},{L2=10},{L3=32},{L4=16},{L5=62},{F=40},{H=10},{R=52},{FORM=A},{SCREW=M16x45},{D2=17.5},{D4=26},{D3=20},{D5=49},{L5X=132.5},{L6=46},{L7=120},{T=17.5},{D=60},{R1=15},{R2=10.0},{R3=3},{IDNR=32},{PPATH=b01_11_parts/2130_13_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
RCM
Description
B01.11 - Lifting bracket with rope safety stop
Bill of material
B01.11.32
CA
Automotiv Code
-
DES
Description
LIFTING BRACKET WITH ROPE SAFETY STOP KG.2000
LIFTING BRACKET WITH ROPE SAFETY STOP KG.2000
ML
Max Load
2000
2000
kg
MDW
Max Die Weight
4000
4000
kg
D1
Supporting diameter
32
32
mm
L1
132.5
132.5
mm
L2
10
10
mm
L3
32
32
mm
L4
16
16
mm
L5
62
62
mm
F
40
40
mm
H
10
10
mm
R
52
52
mm
FORM
Form
A
A
SCREW
Screws DIN 912 - 8.8
M16x45
M16x45