目錄: REIKU
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
REIKU
PMWOB-17P13-(PG)
REIKU
Connectors
90° Connectors
Male metal thread
PG thread
IP 54
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{reiku/connectors/90_connectors/male_metal_thread/pg_thread/ip54/pmwob_g_p.prj},{NB=PMWOB-17P13-(PG)},{INFO=Data Sheet},{FB=1},{NW=17},{PG=13.5},{NDM=20.400},{KDM=19.060},{MP=1.410},{D=15.4},{G=12.0},{D1=27.0},{L=47.8},{H=44.0},{SW=0},{CNSMASSEXACT=2.4},{VE=50},{F=27.500},{F1=3.500},{VERS=4},{INFOLINK=http://ftp.reiku.biz/REIKU_Datenblatt_datasheet_PMWOB_G.pdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
REIKU
Description
PMWOG/PMWOB, PG - 90° Elbow, male metal thread
Bill of material
PMWOB-17P13-(PG)
INFO
PDF Info
Data Sheet
FB
Color
black
gray
black
gray
NW
Nominal width
17
17
mm
PG
Thread
13.5
13.5
D
Diameter
15.4
15.4
mm
G
Height
12.0
12.0
mm
D1
Diameter
27.0
27.0
mm
L
Length
47.8
47.8
mm
H
Height
44.0
44.0
mm
SW
Width across flats
0
0
mm
CNSMASSEXACT
Weight [kg/100 psc.]
2.4
2.4