目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
Bushes DIN 179-A - Ø 13.1 x 36
Rigon
Blanking die-sets
Dies, bushes for
Drilling bushes
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{rigon/93_trancia/b2/i0_sg/din_179.prj},{NB=R179N 13,10X036_A},{SIG=179},{COD=R179N 13,10X036},{D1=13.10},{D2=22},{R=2.0},{L=36},{TIPO=-},{FO=A},{MAT=1.3343 Acciaio Superrapido (HSS)},{DC=62...64 HRC},{TR=Tempera e rinvenimento},{FIN=Rettifica}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 830
HELP_VARIABLE
Company
Rigon
Description
DIN 179 - Drill bushes DIN 172 bushes
Bill of material
Bushes DIN 179-A - Ø 13.1 x 36
SIG
Designation
179
COD
Code
R179N 13,10X036
R179N 13,10X036
D1
Diameter
13.10
13.10
mm
D2
Diameter
22
22
mm
R
r
2.0
2.0
mm
L
Length
36
36
mm
TIPO
Type
-
-
FO
Form
A
A
MAT
Material
1.3343 High speed steel (HSS)
DC
Body hardness
62...64 HRC
TR
Thermic treatment
Quenching and tempering
FIN
Surface finishing
Grinding