1492-GS1G002
Rockwell Automation
Control Circuit and Load Protection
Circuit Breakers, Miniature Circuit Breakers
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{rockwellautomation/control_circuit_and_load_protection/cb_miniature_circuit_breakers/1492_gs.prj},{NB=1492-GS1G002},{DESC=High density protector},{P=1},{RT=002},{AC=},{H=83.300},{L=92.551},{DESCRLONG=1492-GS High Density Supplemental Circuit Breaker (Toggle Type)},{DESCRSHORT=Circuit Breaker},{MANUFACTURERURL=https://www.rockwellautomation.com/},{WT=-}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Rockwell Automation
Description
1492-GS High Density Supplemental Circuit Breaker (Toggle Type) - 1492-GS
Bill of material
1492-GS1G002
CN
Catalog Number
1492-GS1G002
DESC
Description
High density protector
P
Poles
1 Pole
2 Pole
3 Pole
1 Pole
2 Pole
3 Pole
RT
Rated current
002 - 0.2
005 - 0.5
008 - 0.8
010 - 1
015 - 1.5
020 - 2
025 - 2.5
030 - 3
040 - 4
050 - 5
060 - 6
070 - 7
080 - 8
100 - 10
120 - 12
150 - 15
160 - 16
200 - 20
250 - 25
002 - 0.2
005 - 0.5
008 - 0.8
010 - 1
015 - 1.5
020 - 2
025 - 2.5
030 - 3
040 - 4
050 - 5
060 - 6
070 - 7
080 - 8
100 - 10
120 - 12
150 - 15
160 - 16
200 - 20
250 - 25
A
AC
Auxiliary contact
N/A
H1 - With 1 N.O. integrated auxiliary
N/A
H1 - With 1 N.O. integrated auxiliary