您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
855XM-HGMD30D
Rockwell Automation
Signaling
Hazardous Location Devices
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{rockwellautomation/signaling/hazardous_location_devices/855xm.prj},{NB=855XM-HGMD30D},{DSC=Hazardous Location Metal Horns},{A=H},{B=G - Gray},{C=M - Two M20 x 1.5 mm conduit entries},{D=D30},{E=D - 116 dB (A) @ 1 m (3.3 ft), 64 tones, 4 stages},{F=},{G=},{W=130},{H=179.84},{L=124}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Rockwell Automation
Description
855XM Hazardous Location Metal Horns - 855XM
Bill of material
855XM-HGMD30D
CN
855XM-HGMD30D
DSC
Description
Hazardous Location Metal Horns
A
Product Type
H - Horn only
C - Horn with attached xenon strobe
H - Horn only
C - Horn with attached xenon strobe
B
Housing Color
G - Gray
C
Conduit Entry
M - Two M20 x 1.5 mm conduit entries
D
Voltage
D30 - 10...30V DC
A10 - 115...125V AC 60 Hz
A20 - 215...250V AC 50 Hz
D30 - 10...30V DC
A10 - 115...125V AC 60 Hz
A20 - 215...250V AC 50 Hz
E
Horn Type
D - 116 dB (A) @ 1 m (3.3 ft), 64 tones, 4 stages
F
Beacon Type
No light
No light
G
Lens Color
No light
No light