slovenčina
English
PDF 125 AL
Rollenbau
Heavy Duty Castors
Series PD up to max. 800 kg
PD-AL
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{rollenbau/2_heavy_duty_castors/series_pd/pd_al/pdf_alb_al_alk_asmtab.prj},{NB=PDF 125 AL},{ORDERNO=PDF 125 AL},{WDAB=125x30},{LC=230},{H=164},{TP=135x110},{HS=105x80},{HD=10.5},{WB=Nylon plain bearing},{WHEEL=125 AL-15},{VER=4},{VERS3DB=2},{PPATH=assemblies/pdf_alb_al_alk_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Rollenbau
Description
PDF-ALB/AL/ALK - Fixed castor
Bill of material
PDF 125 AL
ORDERNO
Article-number
PDF 125 AL
PDF 125 AL
WDAB
Wheel-Ø A x width B
125x30
125x30
mm
LC
Load capacity
230
230
kg
H
Overall height H
164
164
mm
TP
Dimension of top plate
135x110
135x110
mm
HS
Hole spacing
105x80
105x80
mm
HD
Hole-Ø
10.5
10.5
mm
WB
Wheel bearing
Nylon plain bearing
Nylon plain bearing