slovenčina
English
PDF 125 ELPGB
Rollenbau
Heavy Duty Castors
Series PD up to max. 800 kg
PD-ELPG
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{rollenbau/2_heavy_duty_castors/series_pd/pd_elpg/pdf_elpgk_asmtab.prj},{NB=PDF 125 ELPGB},{ORDERNO=PDF 125 ELPGB},{WDAB=125x40},{LC=225},{H=164},{TP=135x110},{HS=105x80},{HD=10.5},{SR=104.5},{WB=Roller bearing},{WHEEL=125 ELPGB 15},{VER=7},{VER1=3},{X=1},{PPATH=parts/pd_elpg_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Rollenbau
Description
PDF-ELPGK - Fixed castor
Bill of material
PDF 125 ELPGB
ORDERNO
Article-number
PDF 125 ELPGB
PDF 125 ELPGB
WDAB
Wheel-Ø A x width B
125x40
125x40
mm
LC
Load capacity
225
225
kg
H
Overall height H
164
164
mm
TP
Dimension of top plate
135x110
mm
HS
Hole spacing
105x80
mm
HD
Hole-Ø
10.5
10.5
mm
SR
Swivel radius
104.5
104.5
mm
WB
Wheel bearing
Roller bearing
Roller bearing