slovenčina
English
125 SFHK 20
Rollenbau
Wheels
Single Flange-Polyurethane, 500-1200 kg
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{rollenbau/9_wheels/single_flange_polyurethane_500_1200/sfh.prj},{NB=125 SFHK 20},{ORDERNO=125 SFHK 20},{WDWOF=125},{WDWF=155},{TRW=45},{WW=57},{HW=57},{WB=Ball bearing},{LC=600},{BD=20},{R1=100.000},{R2=62.500},{W=22.800},{W1=17.045},{RR1=1.540},{BDX=20}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Rollenbau
Description
SFH - Single-flanged Wheel
Bill of material
125 SFHK 20
ORDERNO
Article-number
125 SFHK 20
125 SFHK 20
WDWOF
Wheel-Ø without flange
125
125
mm
WDWF
Wheel-Ø with flange
155
155
mm
TRW
Tread width
45
45
mm
WW
Wheel width
57
57
mm
HW
Hub width
57
57
mm
WB
Wheel bearing
Ball bearing
Ball bearing
LC
Load capacity
600
600
kg
BD
Bore diameter
20
20
mm