目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
4018646 Gleitstueck (Gleitstueck 0.5 mm außermittig)
RK Rose+Krieger
PROFILE TECHNOLOGY BLOCAN ®
Aluminium Functional Profiles
Accessories Aluminium Profiles
Transport elements
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{rose_krieger/blocan_profilsysteme/funktionsprofile/zubehoer/foerderelemente_pneumatik/gleitstueck.prj},{NB=4018646#Gleitstueck-0.5mm_außermittig},{IDNR=},{ARTIKEL=Gleitstueck},{ARTIKELHELP=Gleitstueck-0.5mm_außermittig},{TYPE=Gleitstueck 0.5 mm außermittig},{BEST=4018646},{AUSF=Komplett, 40er Nutengeometrie},{A=1},{A1=0.500},{STG=1.000},{CNSMASSEXACT=0.026},{CNSSTDDTIME=1 Woche},{ECLASS80=23-36-02-90},{WARENNUMMER=39269097}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Gleitstück - accessories
Bill of material
4018646 Gleitstueck (Gleitstueck 0.5 mm außermittig)
ARTIKEL
Article description
Silding piece
Silding piece
TYPE
Type
Sliding pieace 0.5mm off-centered
Sliding pieace 0.5mm off-centered
BEST
Order-no.
4018646
4018646
AUSF
Version
complete, slot geometry 40
complete, slot geometry 40
A
1
1
mm
CNSMASSEXACT
Weight
0.026
0.026
kg
CNSSTDDTIME
standard delivery time after receipt of order
1 Week after receipt of order
ECLASS80
eClass V 8.0
23-36-02-90
WARENNUMMER
Customs tariff number
39269097
39269097