目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
E00053DAE#Distanzstueck 1 mm
RK Rose+Krieger
PROFILE TECHNOLOGY BLOCAN ®
Aluminium Functional Profiles
Accessories Aluminium Profiles
Accessories M-BLOCAN
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{rose_krieger/blocan_profilsysteme/funktionsprofile/zubehoer/mblocan/vario_block_s.prj},{NB=E00053DAE#},{IDNR=},{ARTIKEL=Distanzstueck},{TYPE=1 mm},{BEST=E00053DAE},{NUT=-},{M=0},{DH=1.000},{DT=0.000},{RF=2.000},{CNSMAT=Kunststoff -PA},{HINWEISVPE=Bitte beachten Sie die Liefereinheiten für diesen Artikel (siehe Katalog)},{CNSMASSEXACT=0.020},{CNSSTDDTIME=1 Woche},{ECLASS80=23-36-02-90},{WARENNUMMER=84879090},{LX=IF (RF.EQ.1 )THEN LX= '6000'ELSE LX = '10:5999'ENDIF}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
RK Rose+Krieger
Description
M-Blocan Vario-Quick Halteblock S - Assessories
Bill of material
E00053DAE#Distanzstueck_1 mm
ARTIKEL
Article description
Distance plate
Distance plate
TYPE
Type / Size
1 mm
1 mm
BEST
Order-no.
E00053DAE
E00053DAE
NUT
slot goemetry
-
-
CNSMAT
Material
Plastic -PA
HINWEISVPE
Refrence to pack quantity
Please, follow the pack quantity of delivery for this article (see catalogue)
CNSMASSEXACT
Weight
0.020
0.020
kg
CNSSTDDTIME
Standard delivery time of the article after receipt of order
1 Week after receipt of order
ECLASS80
eClass V 8.0
23-36-02-90
WARENNUMMER
Customs tariff number
84879090
LX
IF (RF.EQ.1 )THEN LX= '6000'ELSE LX = '10:5999'ENDIF