目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
4B65400#
RK Rose+Krieger
PROFILE TECHNOLOGY BLOCAN ®
Aluminium Functional Profiles
Accessories Aluminium Profiles
Visible profiles (G-Profiles)
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{rose_krieger/blocan_profilsysteme/funktionsprofile/zubehoer/sichtprofile/g_verbinder_bg_assytable.prj},{NB=4B65400#},{ARTIKEL=G-Verbinder},{TYPE=K40},{BEST=4B65400},{OBERFLAECHE=schwarz pulverbeschichtet},{ABBOL=40.000},{A=40.000},{B=40.000},{C=40.000},{ABSTOPFA=24.200},{ABSTOPFB=64.200},{ABSTOPFC=40.000},{TIEFBOL=30.000},{HINWEISVPE=Bitte beachten Sie die Bestellmengen für diesen Artikel (siehe Katalog)},{DURCHBOL=11.000},{DURCHSTOPF=8.000},{TIEFSTOPF=5.000},{FNENN=6.000},{TIEVERDREH=10.000},{BOVERDREH=5.600},{ABVERDREH=14.000},{PPATH=schablonen/sbl_g_verbinder_bg.prj},{CNSMASSEXACT=0.200},{CNSSTDDTIME=1 Woche},{ECLASS80=23-36-02-90},{WARENNUMMER=84669400}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
RK Rose+Krieger
Description
G-connector - Beschläge
Bill of material
4B65400#
ARTIKEL
Article description
G-connector
TYPE
Type / Size
K40
K40
BEST
Order-no.
4B65400
4B65400
OBERFLAECHE
Surface
black powder-coated
A
dimension A
40.000
40.000
mm
B
dimension B
40.000
mm
C
dimension C
40.000
40.000
mm
CNSMASSEXACT
Weight
0.200
0.200
kg
CNSSTDDTIME
Standard delivery time of the article after receipt of order
1 Week after receipt of order
ECLASS80
eClass V 8.0
23-36-02-90
WARENNUMMER
Customs tariff number
84669400