目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
4E155021 Abdeckkappe mit Kabeldurchlass 40x40
RK Rose+Krieger
PROFILE TECHNOLOGY BLOCAN ®
Aluminium Structural Profiles
Cable channel system
Accessories cable channel system
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{rose_krieger/blocan_profilsysteme/konstruktionsprofile/kabelkanalsystem/zubehoer/kabelkanal_abdeckkappe_kabdurchfuehrg.prj},{NB=4E155021#Abdeckkappe-Kabeldurchlass-40x40},{BEST=4E155021},{BREITE=40.000},{HOEHE=40.000},{TIEFE=1.500},{RADIUS=2.000},{BD=4.000},{RANDAB=4.800},{BODURCH=25.000},{CNSMASSEXACT=0.040},{IDNR=},{ARTIKEL=Abdeckkappe mit Kabeldurchlass},{ARTIKELHELP=Abdeckkappe-Kabeldurchlass-40x40},{TYPE=40x40},{CNSMAT=Alu, hell eloxiert},{HINWEISVPE=Bitte beachten Sie die Liefereinheiten für diesen Artikel (siehe Katalog)},{CNSSTDDTIME=1 Woche},{INFOWWW=Information},{WEEE=DE71223010},{ECLASS80=23-36-02-90},{WARENNUMMER=84879090},{ROHSWWW=..\\..\\..\\..\\..\\..\\pool_normalien\\icons-symbole\\icon_rohs8bit250x250.png}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
RK Rose+Krieger
Description
End cover with cable passage - Accessories Aluminim duct system
Bill of material
4E155021 Abdeckkappe mit Kabeldurchlass 40x40
ARTIKEL
Article description
End cover with cable passage
TYPE
Type
40x40
40x40
BEST
Order-no.
4E155021
4E155021
CNSMAT
Material
Aluminium, clear anodised
BREITE
Width
40.000
40.000
mm
HOEHE
Height
40.000
40.000
mm
HINWEISVPE
Refrence to pack quantity
Please, follow the pack quantity of delivery for this article (see catalogue)
CNSMASSEXACT
Weight
0.040
0.040
kg
CNSSTDDTIME
Standard delivery time of the article after receipt of order
1 Week after receipt of order
INFOWWW
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
WEEE
Registration No. WEEE
DE71223010
ECLASS80
eClass V 8.0
23-36-02-90
WARENNUMMER
Customs tariff number
84879090
ROHSWWW
Certificate ROHS (click me)
REACHWWW
Certificate REACH (click me)