目錄: Rossi
Created: 25.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rossi
G MR 4I 80 UP2A 14x160 104 B3 HB 71 TB0 A 4 50/60 ErP IE2 B5
Rossi
G series Helical and bevel helical gear reducers and gearmotors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{rossi/g_riduttori_e_motoriduttori/mr4i_63_125_asmtab.prj},{NB=G_MR_4I_80_UP2A_14x160_104_B3________HB_71_TB0_A_4_50/60_ErP_IE2_B5______.},{A1=MR},{A2=4I},{A3=80},{A4=UP2A},{A5=14x160},{A6=104.00},{A7=B3},{A8=},{A9=},{A10=},{A12=},{A15=},{A16=},{A17=},{A18=HB-Standard motor},{A19=71},{A20=TB0},{A21=A},{A22=4},{A32=50/60},{A23=ErP},{A24=IE2},{A25=B5},{A26=},{A27=},{A28=},{A29=},{A30=},{IX=83.2,104,111,127,139,159,168,210,211,263,314},{A161='','-'},{U=135.000},{Q=3.500},{A51='14x160','19x200'},{PPATH=mr4i_63_125_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Rossi
Description
MR4I 63-125 - Gearmotors MR 4I 63-125
Bill of material
G_MR_4I_80_UP2A_14x160_104_B3________HB_71_TB0_A_4_50/60_ErP_IE2_B5______
A1
Machine
MR
A2
Train of gears
4I
A3
Size
80
80
A4
Design
UP2A
UP2D
UP2A
UP2D
A5
Motor coupling
14x160
19x200
14x160
19x200
A6
Transmission ratio
104.00
139.00
159.00
211.00
263.00
314.00
104.00
139.00
159.00
211.00
263.00
314.00
A7
Mounting position
B3
B6
B7
B8
V5
V6
B3
B6
B7
B8
V5
V6
A8
Low speed shaft
No
Standard low speed shaft (AN1)
Standard low speed shaft on groove side (AN2)
Double extension low speed shaft (AB1)
Stepped hollow low speed shaft (HD)
Hollow low speed shaft with shrink disc (HB0)
Hollow low speed shaft in inch (IH)
No
Standard low speed shaft (AN1)
Standard low speed shaft on groove side (AN2)
Double extension low speed shaft (AB1)
Stepped hollow low speed shaft (HD)
Hollow low speed shaft with shrink disc (HB0)
Hollow low speed shaft in inch (IH)
A9
B5 flange
No
B5 flange (F1)
B5 flange type B (F1B)
No
B5 flange (F1)
B5 flange type B (F1B)
A10
Backstop device
No
Backstop device white arrow free-rotation (DA1)
Backstop device black arrow free-rotation (DA2)
No
Backstop device white arrow free-rotation (DA1)
Backstop device black arrow free-rotation (DA2)
A12
Shaft mounting arrangements
No
Reaction bolt using disc springs (B1)
Kit using reaction disc springs (B5)
Torque arm (B7)
No
Reaction bolt using disc springs (B1)
Kit using reaction disc springs (B5)
Torque arm (B7)
A15
Washer/Protection
No
Hollow low speed shaft washer (R)
Hollow low speed shaft washer with locking bush (RB1)
Protection for hollow low speed shaft (PA)
No
Hollow low speed shaft washer (R)
Hollow low speed shaft washer with locking bush (RB1)
Protection for hollow low speed shaft (PA)
A16
Agitators
-
-
A17
NEMA C-Face adapter
No
MPN 71 B5 - 56 C
No
MPN 71 B5 - 56 C
A18
Motor type
HB-Standard motor
HBZ-Brake motor
HBV-Brake motor light duty
HBF-Brake motor heavy duty
No motor
HE
HEZ
HB-Standard motor
HBZ-Brake motor
HBV-Brake motor light duty
HBF-Brake motor heavy duty
No motor
HE
HEZ
A19
Motor size
71
71
A20
Terminal box position
TB0
TB1
TB2
TB3
TB0
TB1
TB2
TB3
A21
Power
A
B
C
D
A
B
C
D
A22
Poles
4
6
4
6
A32
Frequency
50/60
50/60
A23
Directive
ErP (Energy-related Products)
ErP (Energy-related Products)
A24
Efficiency
IE2
IE2
A25
Motor mounting position
B5
B5
A26
Second shaft end
No
Yes
No
Yes
A27
Cooling
Standard
V
CN
SV
Standard
V
CN
SV
A28
Encoder
No
E1
E2
E3
E4
E5
No
E1
E2
E3
E4
E5
A29
Drip proof cover
No
Yes
No
Yes
A30
Relese lever
-
-