UAR-0420-08
RWM Casters
Wheels
Polyurethane Wheels (125 to 10,300 lb. Capacity)
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{rwmcasters/wheels_assembly/polyurethane_wheels/urethane_on_aluminum_ua_asmtab.prj},{NB=UAR-0420-08},{WD=4.00000000},{WW=2.00000000},{CAP=700},{AD=0.50000000},{ADALGR=0.5,0.625,0.75},{UT=0.50000000},{BRNG=R},{BRNGALG='R','Straight Roller Bearing','C','Plain, Oilite, Celcon Bearing'},{HL=2.43750000},{WGHT=1.60},{PPATH=../../wheels/urethane_on_aluminum/urethane_on_aluminum_wheels_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
RWM Casters
Description
UA Wheels - Urethane on Aluminum Wheels
Bill of material
UAR-0420-08
PN
Part No.
UAR-0420-08
UAR-0420-08
WD
Wheel Diameter
4
4
Inch
WW
Wheel Width
2
2
Inch
CAP
Capacity
700
700
lbs.
AD
Axle Diameter
1/2
5/8
3/4
1/2
5/8
3/4
Inch
UT
Urethane Thickness
1/2
1/2
Inch
BRNG
Bearing Selection
Straight Roller Bearing
Plain, Oilite, Celcon Bearing
Straight Roller Bearing
Plain, Oilite, Celcon Bearing
HL
Hub Lenght
2 7/16
2 7/16
Inch
WGHT
Approx. Weight
1.60
1.60
lbs.