您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
हिन्दी
日本語
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: Samtec
Created: 17.10.2014
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Samtec
C28S-04.00-SPS8-SPS8
Samtec
Cable Systems
RF Interconnects
Original Solutions
Shielded Twisted Pair System
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{samtec/cable_systems/rf_interconnects/original_solutions/shielded_twisted_pair/c28s_asmtab.prj},{NB=C28S-04.00-SPS8-SPS8},{SERIES=C28S},{OAL=4},{FE=SPS},{PLOPT1=8: Heavy Gold / Heavy Gold / Flash Gold 30µ Au / 50µ Ni Min on Center & Outer Contact 3µ Au / 50µ Ni Min on Other},{SE=SPS},{A=0},{B=0},{C=0},{PPATH=parts/c28s_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
Samtec
描述
C28S Series - Circular RF Shielded Twisted Pair Twinax Cable Assembly
明細表
C28S-04.00-SPS8-SPS8
PN
Part No.
C28S-04.00-SPS8-SPS8
SERIES
Series
C28S
OAL
Overall Cable Length
Inch
FE
End 1 Connector
-SPS: Straight Plug With Sockets
-RPS: Right Angle Plug With Sockets
-BJT: Bulkhead Jack With Terminals
-SPS: Straight Plug With Sockets
-RPS: Right Angle Plug With Sockets
-BJT: Bulkhead Jack With Terminals
PLOPT1
End 1 Plating Option
8: Heavy Gold / Heavy Gold / Flash Gold 30µ Au / 50µ Ni Min on Center & Outer Contact 3µ Au / 50µ Ni Min on Other
SE
End 2 Connector or Preparation
-SPS: Straight Plug With Sockets
-RPS: Right Angle Plug With Sockets
-BJT: Bulkhead Jack With Terminals
-SING: Single Ended
-XXXXXX: Stripped and Tinned
-SPS: Straight Plug With Sockets
-RPS: Right Angle Plug With Sockets
-BJT: Bulkhead Jack With Terminals
-SING: Single Ended
-XXXXXX: Stripped and Tinned
A
A Strip and Tinned Option
Inch
B
B Strip and Tinned Option
Inch
C
C Strip and Tinned Option
Inch
PLOPT2
End 2 Plating Option
8: Heavy Gold / Heavy Gold / Flash Gold 30µ Au / 50µ Ni Min on Center & Outer Contact 3µ Au / 50µ Ni Min on Other