目錄: Samtec
Created: 17.10.2014
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Samtec
SEAMI-40-11.0-L-06-2-A-TR
Samtec
Connectors
High Speed Board-To-Board
28+ Gbps Solutions
High speed interconnects that support 28+ Gbps requirements
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{samtec/connectors/high_speed_btb/28_gbps_solutions/28_gbps_solutions_2/seami_asmtab.prj},{NB=SEAMI-40-11.0-L-06-2-A-TR},{NR=Non-standard option - Please contact SAMTEC: 06 - Six Rows},{NR1=06},{POS=40},{PLOPT=L},{ST=2},{LS=11.0},{AOPT=-A = Alignment Pins},{POPT=0},{TROPT=-TR},{B=0.378},{L2=0.113},{L3=0.033},{B2=0.224},{H3=0.044},{L4=0.033},{L5=0.055},{L6=0.050},{PPATH=seami_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
公司
Samtec
描述
SEAMI Series - SEAMI Series - .050'' (1.27 mm) High Speed/High Density Open Pin Field, 85Ω tuned
明細表
SEAMI-40-11.0-L-06-2-A-TR
PN
Part Number
SEAMI-40-11.0-L-06-2-A-TR
SEAMI-40-11.0-L-06-2-A-TR
NR
Number of Rows
Non-standard option - Please contact SAMTEC: 06 - Six Rows
Non-standard option - Please contact SAMTEC: 06 - Six Rows
POS
No. of Positions
40 pins
50 pins
Non-standard option - Please contact SAMTEC: 20 pins
Non-standard option - Please contact SAMTEC: 30 pins
40 pins
50 pins
Non-standard option - Please contact SAMTEC: 20 pins
Non-standard option - Please contact SAMTEC: 30 pins
PLOPT
Plating Options
-L = 10 µ" (0.25 µ meters) Light Gold on contact area, Matte Tin on Tails
Non-standard option - Please contact SAMTEC: -S = 30 µ" (0.76 µ meters) Selective Gold on contact area, Matte Tin on Tails
Non-standard option - Please contact SAMTEC: -SM = 30 µ" (0.76 µ meters) Selective Gold on contact area, Matte Tin on Tails
-L = 10 µ" (0.25 µ meters) Light Gold on contact area, Matte Tin on Tails
Non-standard option - Please contact SAMTEC: -S = 30 µ" (0.76 µ meters) Selective Gold on contact area, Matte Tin on Tails
Non-standard option - Please contact SAMTEC: -SM = 30 µ" (0.76 µ meters) Selective Gold on contact area, Matte Tin on Tails
ST
Solder Type
-2 = Lead-Free Solder Charge
Non-standard option - Please contact SAMTEC: -1 = Tin/Lead Alloy Solder Charge
-2 = Lead-Free Solder Charge
Non-standard option - Please contact SAMTEC: -1 = Tin/Lead Alloy Solder Charge
LS
Lead Style
-11.0 = .535 (13.60) Height
Non-standard option - Please contact SAMTEC: -07.0 = .378 (9.60) Height
Non-standard option - Please contact SAMTEC: -13.0 = .614 (15.60) Height
-11.0 = .535 (13.60) Height
Non-standard option - Please contact SAMTEC: -07.0 = .378 (9.60) Height
Non-standard option - Please contact SAMTEC: -13.0 = .614 (15.60) Height
AOPT
Alignment Pins
-A = Alignment Pins
POPT
Pick and Place Pad
Not Selected
-K = Polyimide film Pick and Place Pad
Not Selected
-K = Polyimide film Pick and Place Pad
TROPT
Packaging Options
-TR = Tape and Reel
-FR = Full Reel qty. Tape and Reel
-TR = Tape and Reel
-FR = Full Reel qty. Tape and Reel
B
Width
0.378
0.378
Inch