您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
日本語
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: Samtec
Created: 17.10.2014
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Samtec
QSS-025-01-F-D
Samtec
Connectors
High Speed Board-To-Board
Mezzanine Strips
Q Strip® High Speed Interconnects
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{samtec/connectors/high_speed_btb/mezzanine_strips/q_strip/qss_asmtab.prj},{NB=QSS-025-01-F-D},{SERIES=QSS},{POS=025},{LS=-01: .1430\" [3.632 mm]},{LS1=01},{PLOPT=F},{ROW=-D: Double},{AOPT=},{GPOPT=},{LCOPT=},{LS2OPT=},{KOPT=},{TROPT=},{PPATH=parts/qss_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
Samtec
描述
QSS Series - QSS Series - (0,635 mm) .025" Q Strip® High Speed Ground Plane Socket
明細表
QSS-025-01-F-D
PN
Part Number
QSS-025-01-F-D
SERIES
Series
QSS
POS
Number of Positions
025
050
075
025
050
075
LS
Lead Style
-01: .1430" [3.632 mm]
PLOPT
Plating
-F - 3µ" Flash Selective Gold in Contact Area, Matte Tin on Tail
-L - 10µ" Light Selective Gold, in Contact Area, Matte Tin on Tail
-C - 50µ" Heavy Gold in Contact Area, Matte Tin on Tail
-STL - 30µ" Selective Gold in Contact Area, Tin/Lead on Tail
Non-standard option - Please contact SAMTEC: -H - 30µ" Heavy Gold in Contact Area, 3µ" Gold on Tail
Non-standard option - Please contact SAMTEC: -FTL - 3µ" Flash Selective Gold in Contact Area, Tin Lead on Tail
-F - 3µ" Flash Selective Gold in Contact Area, Matte Tin on Tail
-L - 10µ" Light Selective Gold, in Contact Area, Matte Tin on Tail
-C - 50µ" Heavy Gold in Contact Area, Matte Tin on Tail
-STL - 30µ" Selective Gold in Contact Area, Tin/Lead on Tail
Non-standard option - Please contact SAMTEC: -H - 30µ" Heavy Gold in Contact Area, 3µ" Gold on Tail
Non-standard option - Please contact SAMTEC: -FTL - 3µ" Flash Selective Gold in Contact Area, Tin Lead on Tail
ROW
Number of Rows
-D: Double
AOPT
Alignment Pins
Not Selected
-A - Alignment Pins
Not Selected
-A - Alignment Pins
GPOPT
Guide Posts
Not Selected
-GP - Guide Posts
Not Selected
-GP - Guide Posts
LCOPT
Locking Clips
Not Selected
Non-standard option - Please contact SAMTEC: -LC - Locking Clips
Not Selected
Non-standard option - Please contact SAMTEC: -LC - Locking Clips
LS2OPT
Locking Screw
Not Selected
Non-standard option - Please contact SAMTEC: -LS2 - Locking Screw
Not Selected
Non-standard option - Please contact SAMTEC: -LS2 - Locking Screw
KOPT
Polyimide Film
Not Selected
-K - Polyimide Film
Not Selected
-K - Polyimide Film
TROPT
Packaging Options
Blank: Tray
-TR - Tape & Reel
-FR - Full Reel qty. Tape & Reel
Blank: Tray
-TR - Tape & Reel
-FR - Full Reel qty. Tape & Reel