您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
日本語
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: Samtec
Created: 17.10.2014
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Samtec
LSS-105-01-L-DV-A
Samtec
Connectors
High Speed Board-To-Board
Rugged High Speed Strips
Razor Beam™
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{samtec/connectors/high_speed_btb/rugged_high_speed_strips/razor_beam/lss_asmtab.prj},{NB=LSS-105-01-L-DV-A},{SERIES=LSS},{POS=05},{LS=01},{PLOPT=L},{ROPT=DV},{AOPT=A},{LCOPT=},{PPOPT=},{TROPT=},{PITCH=0.635},{PPATH=parts/lss_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
Samtec
描述
LSS - LSS Series - (0,635 mm) .025" High Speed Hermaphroditic Strip
明細表
LSS-105-01-L-DV-A
PN
Part Number
LSS-105-01-L-DV-A
SERIES
Series
LSS
POS
Number of Positions
-05
-10
-20
-30
-40
-50
-05
-10
-20
-30
-40
-50
LS
Lead Style
-01
-02
-03
-01
-02
-03
PLOPT
Plating
-L - 10 µ" Light Selective Gold in Contact Area, Matte Tin on Tail
-F - 3 µ" Flash Selective Gold in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -H - 30 µ" Flash Selective Gold in Contact Area, 3 µ" Flash Selective Gold on Tail
-L - 10 µ" Light Selective Gold in Contact Area, Matte Tin on Tail
-F - 3 µ" Flash Selective Gold in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -H - 30 µ" Flash Selective Gold in Contact Area, 3 µ" Flash Selective Gold on Tail
ROPT
Row Specification
DV
AOPT
Alignment Pin
-A - Alignment Pin
-A - Alignment Pin
LCOPT
Locking Clip
Not Available
Not Available
PPOPT
Pick and Place Pad
Not Selected
-K - Polyamide Film Pad
Not Selected
-K - Polyamide Film Pad
TROPT
Tape and Reel
Not Selected
-TR - Tape & Reel
-FR - Full Reel
Not Selected
-TR - Tape & Reel
-FR - Full Reel
A
4.450
mm
B
1.596
mm