您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
日本語
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: Samtec
Created: 17.10.2014
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Samtec
SEAM8-10-S02.0-L-06-3
Samtec
Connectors
High Speed Board-To-Board
Ultra Micro
SEARAY™ 0,80 mm Pitch Ultra High Density Arrays
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{samtec/connectors/high_speed_btb/ultra_micro/searay_080/seam8_asmtab.prj},{NB=SEAM8-10-S02.0-L-06-3},{POS=10},{LS=S02.0},{PLOPT=L},{NR=06 - Six Rows},{GPOPT=0},{PCOPT=},{B=6.30},{H=4.88},{J=2.25},{L2=0.113},{L3=0.033},{NR1=06},{H2=0.179},{L4=0.033},{L5=0.055},{L6=0.050},{H3=0.050},{M2=1.020},{M3=0.700},{PPP=All parts will have a Pick and Place Pad},{PPATH=seam8_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
公司
Samtec
描述
SEAM8 Series - SEAM8 Series - 0,80 mm (.0315") SEARAY™ Ultra High Density Open Pin Field
明細表
SEAM8-10-S02.0-L-06-3
PN
Part Number
SEAM8-10-S02.0-L-06-3
SEAM8-10-S02.0-L-06-3
POS
Number of Positions
10 pins
20 pins
30 pins
40 pins
50 pins
10 pins
20 pins
30 pins
40 pins
50 pins
LS
Lead Style
-S02.0 = 2.0 mm
-S05.0 = 5.0 mm
-S02.0 = 2.0 mm
-S05.0 = 5.0 mm
PLOPT
Plating Specification
-L = .000010" Light Selective Gold in Contact area
-S = .000030" Selective Gold in Contact area, Matte Tin on Tail
-STL = .000030" Selective Gold in Contact area, Matte Tin/Lead on Tail
-L = .000010" Light Selective Gold in Contact area
-S = .000030" Selective Gold in Contact area, Matte Tin on Tail
-STL = .000030" Selective Gold in Contact area, Matte Tin/Lead on Tail
NR
Number of Rows
06 - Six Rows
06 - Six Rows
ST
Solder Type
-3: Lead-Free Solder Crimp
GPOPT
Guide Post
Not Available
Not Available
PCOPT
Packaging Options
Blank - Tape and Reel
-FR - Full Reel Qty Tape and Reel
Blank - Tape and Reel
-FR - Full Reel Qty Tape and Reel
B
Width
6.30
6.30
mm
PPP
Pick and Place
All parts will have a Pick and Place Pad