您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
日本語
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: Samtec
Created: 17.10.2014
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Samtec
HMTSW-101-06-G-S-000
Samtec
Connectors
Standard Board-to-Board
.100" Pitch Square Post Systems
.100" (2,54 mm) Pitch Terminal Strips
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{samtec/connectors/standard_btb/100_pitch_square_post_sys/100_pitch_terminal_strips/hmtsw_asmtab.prj},{NB=HMTSW-101-06-G-S-000},{SERIES=HMTSW},{TSS=1},{POS=01},{LS=06},{PLOPT=G},{ROW=S},{TOPT=},{PH=000},{LLOPT=},{POLOPT=},{PPATH=parts/hmtsw_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
Samtec
描述
HMTSW Series - HMTSW Series - (2,54 mm) .100" Hi-Temp Modified .025" Square Post Headers
明細表
HMTSW-101-06-G-S-000
PN
Part Number
HMTSW-101-06-G-S-000
SERIES
Series
HMTSW
TSS
Terminal Space Spec.
-1 - .100 [2.54] Fill every position
-2 - .200 [5.08] Fill every other position
-1 - .100 [2.54] Fill every position
-2 - .200 [5.08] Fill every other position
POS
Number of Positions
01
02
03
04
05
06
07
08
09
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
01
02
03
04
05
06
07
08
09
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
LS
Lead Style
-06
-07
-08
-09
-10
-11
-12
-13
-21
-22
-23
-24
-27
-28
Non-standard option - Please contact SAMTEC: -05
-06
-07
-08
-09
-10
-11
-12
-13
-21
-22
-23
-24
-27
-28
Non-standard option - Please contact SAMTEC: -05
PLOPT
Plating
-G - 10µ" Gold in Contact Area, 10µ" Gold on Tail
-T - Matte Tin Contact and Tail
-L - 10µ" Selective Gold in Contact Area, Matte Tin on Tail
-F - 3µ" Selective Gold in Contact Area, Matte Tin on Tail
-STL - 30µ" Selective Gold in Contact Area, Tin/Lead on Tail
Non-standard option - Please contact SAMTEC: -S - 30µ" Selective Gold in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -H - 30µ" Gold in Contact Area, 3µ" Gold on Tail
Non-standard option - Please contact SAMTEC: -E - 50µ" Gold on Contact Area, 3µ" Gold on Tail
Non-standard option - Please contact SAMTEC: -TL - Tin/Lead (90/10 +/-5%) Contact and Tail
Non-standard option - Please contact SAMTEC: -TM - Matte Tin Contact and Tail
Non-standard option - Please contact SAMTEC: -SM - 30µ" Selective Gold in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -LM - 10µ" Selective Gold in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -FM - 3µ" Selective Gold in Contact Area, Matte Tin on Tail
-G - 10µ" Gold in Contact Area, 10µ" Gold on Tail
-T - Matte Tin Contact and Tail
-L - 10µ" Selective Gold in Contact Area, Matte Tin on Tail
-F - 3µ" Selective Gold in Contact Area, Matte Tin on Tail
-STL - 30µ" Selective Gold in Contact Area, Tin/Lead on Tail
Non-standard option - Please contact SAMTEC: -S - 30µ" Selective Gold in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -H - 30µ" Gold in Contact Area, 3µ" Gold on Tail
Non-standard option - Please contact SAMTEC: -E - 50µ" Gold on Contact Area, 3µ" Gold on Tail
Non-standard option - Please contact SAMTEC: -TL - Tin/Lead (90/10 +/-5%) Contact and Tail
Non-standard option - Please contact SAMTEC: -TM - Matte Tin Contact and Tail
Non-standard option - Please contact SAMTEC: -SM - 30µ" Selective Gold in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -LM - 10µ" Selective Gold in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -FM - 3µ" Selective Gold in Contact Area, Matte Tin on Tail
ROW
Number of Rows
-S - Single
-D - Double
-T - Triple
-Q - Triple (Fill Outer Rows only)
-S - Single
-D - Double
-T - Triple
-Q - Triple (Fill Outer Rows only)
TOPT
Tail Option
Straight Body
Straight Body
PH
Post Height
000
001
002
003
004
005
006
007
008
009
010
011
012
013
014
015
016
017
018
019
020
021
022
023
024
025
026
027
028
029
030
031
032
033
034
035
036
037
038
039
040
041
042
043
044
045
046
047
048
049
050
051
052
053
054
055
056
057
058
059
060
061
062
063
064
065
066
067
068
069
070
071
072
073
074
075
076
077
078
079
080
081
082
083
084
085
086
087
088
089
090
091
092
093
094
095
096
097
098
099
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
000
001
002
003
004
005
006
007
008
009
010
011
012
013
014
015
016
017
018
019
020
021
022
023
024
025
026
027
028
029
030
031
032
033
034
035
036
037
038
039
040
041
042
043
044
045
046
047
048
049
050
051
052
053
054
055
056
057
058
059
060
061
062
063
064
065
066
067
068
069
070
071
072
073
074
075
076
077
078
079
080
081
082
083
084
085
086
087
088
089
090
091
092
093
094
095
096
097
098
099
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
Inch
LLOPT
Locking Lead
Not Available
Not Available
POLOPT
Polarizing Specification
Not Selected
001
Not Selected
001