您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
日本語
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: Samtec
Created: 17.10.2014
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Samtec
TSM-102-01-F-SV
Samtec
Connectors
Standard Board-to-Board
.100" Pitch Square Post Systems
.100" (2,54 mm) Pitch Terminal Strips
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{samtec/connectors/standard_btb/100_pitch_square_post_sys/100_pitch_terminal_strips/tsm_asmtab.prj},{NB=TSM-102-01-F-SV},{SERIES=TSM},{ROW=-SV},{POS=02},{LS=-01},{PLOPT=-F},{LCOPT=},{AOPT=},{SLOPT=},{POLOPT=},{POPT=},{KOPT=},{TROPT=},{PPATH=../tsm/parts/tsm_asmtpl.prj},{SHOWPAD=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
Samtec
描述
TSM Series - TSM Series - (2,54 mm) .100" Surface Mount Terminal .025" Square Post Header
明細表
TSM-102-01-F-SV
PN
Part Number
TSM-102-01-F-SV
SERIES
Series
TSM
ROW
Row Option
-SV - Single Vertical
-SH - Single Horizontal
-DV - Double Vertical
-DH - Double Horizontal
-MT - Mixed Technology
-EM - Edge Mount
-TM - Triple Mixed Technology
-SV - Single Vertical
-SH - Single Horizontal
-DV - Double Vertical
-DH - Double Horizontal
-MT - Mixed Technology
-EM - Edge Mount
-TM - Triple Mixed Technology
POS
Number of Positions
-02
-03
-04
-05
-06
-07
-08
-09
-10
-11
-12
-13
-14
-15
-16
-17
-18
-19
-20
-21
-22
-23
-24
-25
-26
-27
-28
-29
-30
-31
-32
-33
-34
-35
-36
-37
-38
-39
-40
-41
-42
-43
-44
-45
-46
-47
-48
-49
-50
-02
-03
-04
-05
-06
-07
-08
-09
-10
-11
-12
-13
-14
-15
-16
-17
-18
-19
-20
-21
-22
-23
-24
-25
-26
-27
-28
-29
-30
-31
-32
-33
-34
-35
-36
-37
-38
-39
-40
-41
-42
-43
-44
-45
-46
-47
-48
-49
-50
LS
Lead Style
-01
-02
-03
-04
Non-standard option - Please contact SAMTEC: -05
-01
-02
-03
-04
Non-standard option - Please contact SAMTEC: -05
PLOPT
Plating Specification
-F - Flash Selective, 3Au/50Ni Min on Contact, Matte Tin Tail
-T - Matte Tin Contact and Tail
-S - Selective, 30Au/50Ni Min on Contact, Matte Tin Tail
-L - Light Selective, 10Au/50Ni Min on Contact, Matte Tin Tail
-STL - 30µ" Selective Gold in Contact Area, Tin/Lead on Tail
Non-standard option - Please contact SAMTEC: -G - Gold, 10Au/50Mi Min on Contact, 3Au/50Ni on Tail
Non-standard option - Please contact SAMTEC: -H - Heavy Gold, 30Au/50Ni Min on Contact, 3Au/50Ni Min on Tail
Non-standard option - Please contact SAMTEC: -TL - Tin/Lead (90/10+/-5%) Contact and Tail
Non-standard option - Please contact SAMTEC: -TM - Matte Tin Contact and Tail
Non-standard option - Please contact SAMTEC: -SM - Selective, 30Au/50Ni Min on Contact, Matte Tin Tail
Non-standard option - Please contact SAMTEC: -LM - Light Selective, 10Au/50Ni Min on Contact, Matte Tin Tail
Non-standard option - Please contact SAMTEC: -FM - Flash Selective, 3Au/50Ni Min on Contact, Matte Tin Tail
Non-standard option - Please contact SAMTEC: -SS - Stripe Selective, 30Au/50Ni Min on Contact, Matte Tin Tail
-F - Flash Selective, 3Au/50Ni Min on Contact, Matte Tin Tail
-T - Matte Tin Contact and Tail
-S - Selective, 30Au/50Ni Min on Contact, Matte Tin Tail
-L - Light Selective, 10Au/50Ni Min on Contact, Matte Tin Tail
-STL - 30µ" Selective Gold in Contact Area, Tin/Lead on Tail
Non-standard option - Please contact SAMTEC: -G - Gold, 10Au/50Mi Min on Contact, 3Au/50Ni on Tail
Non-standard option - Please contact SAMTEC: -H - Heavy Gold, 30Au/50Ni Min on Contact, 3Au/50Ni Min on Tail
Non-standard option - Please contact SAMTEC: -TL - Tin/Lead (90/10+/-5%) Contact and Tail
Non-standard option - Please contact SAMTEC: -TM - Matte Tin Contact and Tail
Non-standard option - Please contact SAMTEC: -SM - Selective, 30Au/50Ni Min on Contact, Matte Tin Tail
Non-standard option - Please contact SAMTEC: -LM - Light Selective, 10Au/50Ni Min on Contact, Matte Tin Tail
Non-standard option - Please contact SAMTEC: -FM - Flash Selective, 3Au/50Ni Min on Contact, Matte Tin Tail
Non-standard option - Please contact SAMTEC: -SS - Stripe Selective, 30Au/50Ni Min on Contact, Matte Tin Tail
LCOPT
Locking Clip
Not Selected
-LC - Locking Clip
Not Selected
-LC - Locking Clip
AOPT
Alignment Pin
Not Selected
-A - Alignment Pin
Not Selected
-A - Alignment Pin
SLOPT
Solder Lock
Not Available
Not Available
POLOPT
Polarized Position: Specify Pin Omitted
Not Selected
001
002
Not Selected
001
002
POPT
Pick & Place Pad
Not Selected
-P - Pick & Place Pad
Not Selected
-P - Pick & Place Pad
KOPT
Polyimide Film
Not Available
Not Available
TROPT
Tape & Reel
Not Selected
-TR - Tape & Reel
-FR - Full Reel Qty. Tape & Reel
Not Selected
-TR - Tape & Reel
-FR - Full Reel Qty. Tape & Reel
SHOWPAD
Pad Show/Hide (Model Only)
Not Applicable
Not Applicable