目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Incre.ICS-ICS 180/200/0,5/316/BA/ICS25
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{schiedel/edelstahlsysteme/ics25/adaptor_ics.prj},{NB=Incre.ICS-ICS 180/200/0,5/316/BA/ICS25(a)(400)(101894)},{MAT=101894},{EAN=5035944278760},{DC=AT,DE,CZ,RS,SI,SK,BE,GB,IT},{SYS=ICS25},{SAP=Incre.ICS-ICS 180/200/0,5/316/BA/ICS25},{LODDEST=a},{LODLEVEL=400},{INT=180},{EXT=230},{A=180},{D1=200},{D2=250},{NL=225},{ML=304},{SL=BA},{WG=2.04},{HX=217.78},{LX=10.00},{HXZ=8.70},{WX=231.1},{DX=202.5},{DX1=179.9},{SHORT=180/200/0,5/316/BA/ICS25}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
Schiedel
Description
Increaser ICS to ICS - ICS 25
Bill of material
Incre.ICS-ICS 180/200/0,5/316/BA/ICS25
MAT
Material
101894
101894
EAN
EAN/UPC-Code
5035944278760
5035944278760
SYS
System
ICS25
SAP
Shorttext
Incre.ICS-ICS 180/200/0,5/316/BA/ICS25
Incre.ICS-ICS 180/200/0,5/316/BA/ICS25
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
300
400
300
INT
int Ø
180
180
mm
EXT
ext Ø
230
230
mm
A
180
180
mm
D1
200
200
mm
D2
250
250
mm
NL
Nominal length
225
225
mm
ML
Material/Liner
304
SL
Surface liner
BA
WG
Weight
2.04
2.04
kg