目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Bend 150/63/0,5/444/GY/PMS50
Schiedel
Stainless steel system
PMS50 Ø130-Ø200
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{schiedel/edelstahlsysteme/pms50/63_bend.prj},{NB=Bend 150/63/0,5/444/GY/PMS50(a)(400)(116072)},{MAT=116072},{EAN=4051921058652},{DC=AT,DE,CZ,RS,SI,SK,HU,HR,BE,SE,NO},{SYS=PMS50},{SAP=Bend 150/63/0,5/444/GY/PMS50},{LODDEST=a},{LODLEVEL=400},{INT=150},{EXT=250},{A=108},{B=203},{W1=63},{ML=444},{SL=GY},{WG=3.41},{SHORT=150/63/0,5/444/GY/PMS50},{VERS=5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Schiedel
Description
Bend 63° - PMS 50
Bill of material
Bend 150/63/0,5/444/GY/PMS50
MAT
Material
116072
116072
EAN
EAN/UPC-Code
4051921058652
4051921058652
SYS
System
PMS50
SAP
Shorttext
Bend 150/63/0,5/444/GY/PMS50
Bend 150/63/0,5/444/GY/PMS50
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
300
400
300
INT
int Ø
150
150
mm
EXT
ext Ø
250
250
mm
A
108
108
mm
B
203
203
mm
W1
63
°
ML
Material/Liner
444
SL
Surface liner
GY
GY
WG
Weight
3.41
3.41
kg