目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Rear tel.Connec. 150/-/-/-/GY/PMSA25
Schiedel
Stainless steel system
PMSA25 Ø150-Ø200
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{schiedel/edelstahlsysteme/pmsa25/rear_telescopic_insp_tee_asmtab.prj},{NB=Rear_tel.Connec. 150/-/-/-/GY/PMSA25(a)(400)(120775)(745)},{MAT=120775},{EAN=4051921097422},{DC=AT,DE,CZ,RS,SI,SK,BE},{SYS=PMSA25},{SAP=Rear_tel.Connec. 150/-/-/-/GY/PMSA25},{LODDEST=a},{LODLEVEL=400},{INT=150},{EXT=250},{A=745},{B=181},{C=245-520},{D1=150},{D2=79.9},{X=500},{NL=900-1175},{ML=444},{SL=GY},{WG=10.22},{SHORT=150/-/-/-/GY/PMSA25},{PPATH=rear_telescopic_insp_tee_asmtpl.prj},{AX=[745:1020]}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Schiedel
Description
Rear telescopic inspection tee - PMSA 25
Bill of material
Rear_tel.Connec. 150/-/-/-/GY/PMSA25
MAT
Material
120775
120775
EAN
EAN/UPC-Code
4051921097422
4051921097422
SYS
System
PMSA25
SAP
Shorttext
Rear_tel.Connec. 150/-/-/-/GY/PMSA25
Rear_tel.Connec. 150/-/-/-/GY/PMSA25
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
300
400
300
INT
int Ø
150
150
mm
EXT
ext Ø
250
250
mm
A
mm
Enter value for A
mm
cm
inch
ft
確定
B
181
181
mm
C
245-520
245-520
mm
D1
150
150
mm
D2
79.9
79.9
mm
X
500
500
mm
NL
900-1175
900-1175
mm
ML
Material/Liner
444
SL
Surface liner
GY
GY
WG
Weight
10.22
10.22
kg