目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
BAK132ZU
SEKISUI
Electric Valve
K TYPE Electric BALL VALVE
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{sekisui/electric_valve/k_type_el_ball_valve/k_type_el_ball_valve_flange_ansi_asmtab.prj},{NB=BAK132ZU},{STD=ANSI},{VERS=4},{A=32},{AX1=32},{AX=3S},{B=1 1/4},{SD=32},{LPVCHT=190},{LPPPVDF=190},{D=117.5},{C=89.0},{NH=4-16},{NX=4},{SHX=16},{T=16.0},{SH=197},{DU=81},{A1=82.5},{A2=76},{B1=63.5},{B2=78.0},{W1=98},{W2=60},{AT=EB-05},{X=55},{Y=-},{M=M6 x 15},{MB=A},{MS=K1},{SV=AC100V},{PPATH=assemblies/k_type_el_ball_valve_flange_asmtpl.prj},{PRAVERS=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
SEKISUI
Description
K TYPE Electric BALL VALVE (Flange) - ANSI
Bill of material
BAK132ZU
ORDERNO
Order number
BAK132ZU
BAK132ZU
STD
Standard
ANSI
A
Size
32
32
B
Size
1 1/4
1 1/4
SD
Ød
32
32
mm
L
+/-1.5
190
190
mm
D
Ø
117.5
117.5
mm
C
Ø
89.0
89.0
mm
NH
n-Øh
4-16
4-16
mm
T
16.0
16.0
mm
SH
Max. h
197
197
mm
DU
ØDu
81
81
mm
A1
82.5
82.5
mm
A2
76
76
mm
B1
63.5
63.5
mm
B2
78.0
78.0
mm
W1
98
98
mm
W2
60
60
mm
AT
Actuator Type
EB-05
EB-05
X
55
55
mm
Y
-
-
mm
M
Thread
M6 x 15
M6 x 15
MB
Material of body
PVC
HT
PP
PVDF
PVC
HT
PP
PVDF
MS
Material of seals
EPDM
FKM
EPDM
FKM
SV
Supply voltage
AC100V
AC200V
AC100V
AC200V