目錄: Setec
Created: 07.03.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Setec
M-B-65-M-SA-L-S0001-L0437-S10-0000-M0
Setec
DYNACT - Linear modules
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{setec/dynact_linear_modules/matched_belt_asmtab.prj},{NB=M-B-65-M-SA-L-S0001-437-S10-0-M0(0)},{TYPE=B = belt},{TYPEX=B},{SIZE=65 = 15-65},{SIZEX=65},{SIZELN=65},{EX=M = matched},{EXX=M},{IST=SA},{ISTX= 'SA', 'SA = single input shaft', 'SG', 'SG = single input hollow shaft Ø14'},{MS=L},{STR=1},{POS=0},{LTADD=436},{NOC=S10},{DIST=0},{TFB=M0},{TFBX= 'M0', 'M0 = No motor bellhouse required', 'MA', 'MA = Bellhouse MA' , 'MB', 'MB = Bellhouse MB', 'MC', 'MC = Bellhouse MC', 'MG' , 'MG = Flange MG', 'MH', 'MH = Flange MH'},{SD=0},{SP=0},{DISTDEF=350},{DISTMIN0=285.000},{DISTMINL=390.000},{CARX=208},{PPATH=matched_belt_asmtpl.prj},{STRM=11000.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Setec
Description
MB_M - Matched belt driven linear unit
Bill of material
M-B-65-M-SA-L-S0001-L0437-S10-0000-M0
TYPE
Drive type
B = belt
SIZE
Size
65 = 15-65
65 = 15-65
EX
Execution
M = matched
IST
Input shaft type
SA = single input shaft SA
SG = single input hollow shaft SG - Ø14
SA = single input shaft SA
SG = single input hollow shaft SG - Ø14
MS
Motor side
L = left
R = right
L = left
R = right
STR
Stroke
mm
Enter value for STR
Stroke
mm
cm
inch
ft
確定
POS
Position of carriage
mm
Enter value for POS
Position of carriage
mm
cm
inch
ft
確定
LT
Total length
437
437
mm
NOC
Number of carriages
S10 = 1 carriage
S20 = 2 carriages
S1L = 1 long carriage
S2L = 2 long carriages
S10 = 1 carriage
S20 = 2 carriages
S1L = 1 long carriage
S2L = 2 long carriages
DIST
Distance between 2 carriages
0
0
mm
TFB
Motor/gearbox flange/belhouse type
M0 = No motor bellhouse required
MA = Bellhouse MA
MB = Bellhouse MB
MC = Bellhouse MC
M0 = No motor bellhouse required
MA = Bellhouse MA
MB = Bellhouse MB
MC = Bellhouse MC