目錄: Setec
Created: 07.03.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Setec
ECO-1-T---C1-V8-F170-A1-DC-24V 30W-----
Setec
INDACT - ECO ECU
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{setec/indact_eco_ecu/eco_1_2_3_asmtab.prj},{NB=ECO-1-T---C1-V8-F170-A1-DC-24V 30W------(0)},{TYPE=ECO},{SIZE=1},{ST=T},{LSN= },{LSR=-},{STR=1},{STRX=[1:350]},{POS=0},{NS=8},{M=DC},{TOC=A1},{MS=DX},{MSX='DX','-'},{BR=-},{AR=-},{PO=},{MO=-},{DV=-},{X='DC'},{Y='DC'},{Z='DC'},{PPATH=parts/eco_1_2_3_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Setec
Description
ECO 1-2-3 - ECO Actuators with orthogonal motorization
Bill of material
ECO-1-T---C1-V8-F170-A1-DC-24V 30W-----
TYPE
Type
ECO
SIZE
Size
1
1
ST
Screw type
T = Trapezoidal screw
S = Ballscrew
T = Trapezoidal screw
S = Ballscrew
LSN
N. of limit switches
without limit switches
2FC - 2 limit switches
3FC - 3 limit switches
without limit switches
2FC - 2 limit switches
3FC - 3 limit switches
LSR
Limit switches box 90° rotated
-
-
STR
Stroke
mm
Enter value for STR
Stroke
mm
cm
inch
ft
確定
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
NS
Nominal speed
8
10
17
20
35
40
8
10
17
20
35
40
mm/s
M
Motor
DC
DC
NF
Nominal force
170
170
daN
TOC
Type of connection
A1
A2
A3
A1
A2
A3
TOM
Type of motor
24V 30W
24V 30W
MS
Motor on opposite side of catalogue drawings
-
-
BR
Brake
-
-
AR
Antirotation
-
Antirotation
-
Antirotation
PO
Potentiometer
-
1kΩ
5kΩ
10kΩ
-
1kΩ
5kΩ
10kΩ
MO
Manual operation
-
-