目錄: SFS
Created: 23.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SFS
SFS BSA-P-70x70 Insulation Plate / Membrane Plate Steel zinc plated
SFS
Flachdach
Anwendungsbezogen
Stahltrapezblech
Kohlenstoffstahl
Isotak®
BSA-P
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{sfs_intec/bu_fr/anwendungsbezogen/stahltrapezblech/kohlenstoffstahl/isotak/bsa_p/bsa_p.prj},{NB=SFS BSA-P-70x70},{CNSORDERNO=BSA-P-70x70},{TYP=BSA-P},{TEXT1=Insulation Plate / Membrane Plate},{TEXT2=Steel zinc plated},{H=70.0},{W=70},{T=1.0},{D=15.4},{GW=34.00}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
SFS
Description
BSA-P - Lastverteilteller
Bill of material
SFS BSA-P-70x70 Insulation Plate / Membrane Plate Steel zinc plated
CNSORDERNO
Beschreibung
BSA-P-70x70
BSA-P-70x70
TYP
Typ
BSA-P
TEXT1
Text Line 1 (Produkt)
Insulation Plate / Membrane Plate
TEXT2
Text Line 2 (Produkt)
Steel zinc plated
H
Height
70.0
70.0
mm
W
Width
70
70
mm
T
Blechdicke
1.0
mm
D
Hole Diameter
15.4
15.4
mm
GW
Gewicht
34.00
34.00
g