您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
Nut DIN 508 M8x10
SFS Group Schweiz AG
4 Grobschrauben Stahl
aufhaengeschrauben
DIN 508
Steel
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{sfs_unimarket/grobschrauben_stahl/aufhaengeschrauben/din_508/st/din_508_bl_fn8302.prj},{NB=SFS FN 8302 336468 Mutter DIN 508 Stahl 10 blank M8x10},{ARTNR=336468},{WERKSTOFF=Stahl},{GUETE=10},{OBERFLAECHE=blank},{VERPACKUNG=50},{SFSNR=8302},{D=8.000},{DK=6.647},{P=1.250},{A=10.000},{E=15.000},{F=1.600},{H=12.000},{K=6.000},{EOL=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 508 - FN 8302 - blank - Nuts for T-grooves
Bill of material
Nut DIN 508 M8x10
ARTNR
Order number
336468
336468
WERKSTOFF
Material
Stahl
GUETE
Quality
10
OBERFLAECHE
Surface
blank
VERPACKUNG
Packaging
50
SFSNR
SFS - Nr.
8302
D
Nominal size
8.000
8.000
mm
A
Width top
10.000
10.000
mm
E
Width bottom
15.000
15.000
mm
F
Chamfer
1.600
1.600
mm
H
Height
12.000
12.000
mm
K
Base height
6.000
6.000
mm