SFS FN 129 131886 Zylinderschraube DIN 7984 Stahl 8.8 schwarz M8x10
SFS Group Schweiz AG
1 Innenantrieb Stahl
zylinderschrauben_innensechskant
DIN 7984
Steel
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{sfs_unimarket/innenantrieb_stahl/zylinderschrauben_innensechskant/din_7984/st/din_7984_sw_fn129.prj},{NB=SFS FN 129 131886 Zylinderschraube DIN 7984 Stahl 8.8 schwarz M8x10},{ARTNR=131886},{WERKSTOFF=Stahl},{GUETE=8.8},{OBERFLAECHE=schwarz},{VERPACKUNG=100},{SFSNR=129},{D=8.000},{D3=6.466},{P=1.250},{L=10.000},{S=5.000},{DK=13.000},{K=5.000},{LG=3.750},{R=0.400},{T=3.800},{V=0.800},{EOL=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 131
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 7984 - FN 129 - 8.8 - schwarz - Hexagon socket head cap screws with low head
Bill of material
SFS FN 129 131886 Zylinderschraube DIN 7984 Stahl 8.8 schwarz M8x10
ARTNR
Artikelnummer
131886
131886
WERKSTOFF
Material
Stahl
GUETE
Quality
8.8
OBERFLAECHE
Surface
schwarz
VERPACKUNG
Packaging
100
100
SFSNR
SFS - Nr.
129
D
Nominal thread diameter
8.000
8.000
mm
D3
Nominal core diameter
6.466
6.466
mm
P
Pitch of bolt
1.250
1.250
mm
L
Nominal length
10.000
10.000
mm
B
Thread lenght
6.250
6.250
mm
S
Width across flats
5.000
5.000
mm
DK
Head diameter
13.000
13.000
mm
K
Head height
5.000
5.000
mm
LS
Shank length
0.000
0.000
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
3.750
3.750
mm
R
Transition radius under head
0.400
0.400
mm
T
Depth of the driving feature
3.800
3.800
mm
V
Chamfer
0.800
0.800
mm