SFS FN 250 116081 Flachrundschraube DIN 603 rostfreier Stahl rostfrei A2 M8x35
SFS Group Schweiz AG
11 Rostfreie Befestiger
grobschrauben
DIN 603
stainless steel
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/grobschrauben/din_603/rs/din_603_a2_fn250.prj},{NB=SFS FN 250 116081 Flachrundschraube DIN 603 rostfreier Stahl rostfrei A2 M8x35},{ARTNR=116081},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A2},{VERPACKUNG=100},{SFSNR=250},{D=8.000},{D3=6.466},{P=1.250},{L=35.000},{LS=0.000},{LG=12.000},{DK=20.650},{DS=8.000},{C=5.600},{K=4.880},{RF=16.000},{R=0.500},{R1=1.200},{V=8.580},{EOL=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 98
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 603 - FN 250 - rostfrei A2 - Mushroom head square neck bolts (Cup square neck bolts)
Bill of material
SFS FN 250 116081 Flachrundschraube DIN 603 rostfreier Stahl rostfrei A2 M8x35
ARTNR
Order number
116081
116081
WERKSTOFF
Material
rostfreier Stahl
GUETE
Quality
OBERFLAECHE
Surface
rostfrei A2
VERPACKUNG
Packaging
100
100
SFSNR
SFS - Nr.
250
D
Nominal thread diameter
8.000
8.000
mm
D3
Nominal core diameter
6.466
6.466
mm
P
Pitch of bolt
1.250
1.250
mm
L
Nominal length
35.000
35.000
mm
B
Thread lenght
23.000
23.000
mm
LS
Shank length
0.000
0.000
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
12.000
12.000
mm
DK
Head diameter
20.650
20.650
mm
DS
Diameter of the unthreaded shank
8.000
8.000
mm
C
Height of the washer-faced portion (or thickness of the flange or collar)
5.600
5.600
mm
K
Head height
4.880
4.880
mm
RF
Radius of the raised portion of a head
16.000
16.000
mm
R
Transition radius under head
0.500
0.500
mm
R1
r3
1.200
1.200
mm
V
v
8.580
8.580
mm