SFS FN 1940 292001 Passfeder DIN 6885-1 rostfreier Stahl rostfrei A4 A6x6x40
SFS Group Schweiz AG
11 Rostfreie Befestiger
stifte_nieten_splinte
DIN 6885 A
stainless steel
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/stifte_nieten_splinte/din_6885_a/rs/din_6885_a_hf_a4_fn1940.prj},{NB=SFS FN 1940 292001 Passfeder DIN 6885-1 rostfreier Stahl rostfrei A4 A6x6x40},{ARTNR=292001},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A4},{VERPACKUNG=25},{SFSNR=1940},{B=6.000},{H=6.000},{L=40.000},{D1MIN=17.000},{D1MAX=22.000},{T1=3.500},{T2R=2.800},{T2U=2.200},{EOL=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 57
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 6885-1 A - FN 1940 - rostfrei A4 - Parallel keys, deep pattern
Bill of material
SFS FN 1940 292001 Passfeder DIN 6885-1 rostfreier Stahl rostfrei A4 A6x6x40
ARTNR
Artikelnummer
292001
292001
WERKSTOFF
Material
rostfreier Stahl
GUETE
Quality
OBERFLAECHE
Surface
rostfrei A4
VERPACKUNG
Packing
25
25
SFSNR
SFS - Nr.
1940
B
Width
6.000
6.000
mm
H
Height
6.000
6.000
mm
L
Length
40.000
40.000
mm
D1MIN
Shaft diameter (above)
17.000
17.000
mm
D1MAX
Shaft diameter (till)
22.000
22.000
mm
T1
Groove depth in shaft
3.500
3.500
mm
T2R
Depth of collar groove gap
2.800
2.800
mm
T2U
Depth of collar groove oversize
2.200
2.200
mm