您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
SFS FN 868 116881 Verschlussschraube DIN 910 Stahl blank G3/8Ax8
SFS Group Schweiz AG
2 Sechskant Stahl
Sealing screws
DIN 910
Steel
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
Discontinued product
Product discontinued since 2022年11月15日.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
{sfs_unimarket/sechskant_stahl/verschlussschrauben/din_910/st/din_910_bl_fn868.prj},{NB=SFS FN 868 116881 Verschlussschraube DIN 910 Stahl blank G3/8Ax8},{ARTNR=116881},{WERKSTOFF=Stahl},{GUETE=},{OBERFLAECHE=blank},{VERPACKUNG=50},{SFSNR=868},{DD=3/8A},{D=16.662},{D3=14.950},{P=1.337},{L=17.000},{I=8.000},{DC=22.000},{C=3.000},{E=18.720},{H=6.000},{S=17.000},{VERS=3.000},{EOL=EOL}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 910 - FN 868 - blank - Verschlussschrauben mit Bund und Aussensechskant
Bill of material
SFS FN 868 116881 Verschlussschraube DIN 910 Stahl blank G3/8Ax8
ARTNR
Artikelnummer
116881
116881
WERKSTOFF
Material
Stahl
GUETE
Quality
OBERFLAECHE
Surface
blank
VERPACKUNG
Packaging
50
50
SFSNR
SFS - Nr.
868
D
Nominal thread diameter
16.662
16.662
mm
D3
Nominal core diameter
14.950
14.950
mm
P
Pitch of bolt
1.337
1.337
mm
L
Nominal length
17.000
17.000
mm
I
Screw in depth
8.000
8.000
mm
DC
Collar diameter
22.000
22.000
mm
C
Bundhoehe
3.000
3.000
mm
E
Sechskantaussenweite
18.720
18.720
mm
H
Sechskanthoehe
6.000
6.000
mm
S
Width accross flats
17.000
17.000
mm