目錄: SHINDENGEN MECHATRONICS
Created: 16.04.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SHINDENGEN MECHATRONICS
LU32HC-12
SHINDENGEN MECHATRONICS
For Japan
LockUnit SOLENOID
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{shindengen/for_japan/lock_unit_solenoid/lu32hc_asmtab.prj},{NB=LU32HC-12(Without)},{CNSORDERNO=LU32HC-12},{V=12},{CR=7.8},{PC=18.4},{SF=1.6},{HF=1.3},{CL=820},{S=Without},{PPATH=assembly/lu32hc_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
SHINDENGEN MECHATRONICS
Description
LU32HC
Bill of material
LU32HC-12
CNSORDERNO
Order number
LU32HC-12
LU32HC-12
V
Voltage
12
12
V
CR
Coil Resistance
7.8
7.8
Ohm
PC
Power Consumption
18.4
W
SF
Suction Force
1.6
N
HF
Holding Force
1.3
N
CL
Current for Locking
820
820
mA
S
Switch
Without
With
Without
With