目錄: SHINDENGEN MECHATRONICS
Created: 16.04.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SHINDENGEN MECHATRONICS
19LC-3V
SHINDENGEN MECHATRONICS
For Japan
SMALL PUSH PULL
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{shindengen/for_japan/small_push_pull/small_push_pull_19lc_asmtab.prj},{NB=19LC-3V},{IDNR=},{C=Japan},{S=19LC},{CVDC=3V},{PPATH=assembly/small_push_pull_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SHINDENGEN MECHATRONICS
Description
19LC
Bill of material
19LC-3V
CNSORDERNO
Order Number
19LC-3V
S
Size
19LC
CVDC
Coil voltage at 100% duty cycle
3V
6V
12V
24V
3V
6V
12V
24V