FC361-ZA Fire panel (1L, comf)(0)
Siemens Building Technologies ASIA/PACIFIC Portfolio
Fire safety (EN)
Fire protection systems
Cerberus FIT addressable
Fire control panels
FC36x fire control panels
FC361-ZA
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{siemens_bt_ap/firesafetyen/fireprotectionsystems/cerberusfitaddressable/firecontrolpanels/fc36xfirecontrolpanels/fc361za/fc361-za_s54433-c111-a1.prj},{NB=FC361-ZA Fire panel (1L, comf)(0)},{SA810ID03=S54433-C111-A1},{SA700ID05=402.0},{SA700ID06=211.0},{SA700ID07=372.0},{SA700ID08=7.740},{SA810ID15=1.000},{SA010ID04=Siemens Building Technologies ASIA/PACIFIC Portfolio},{SA700ID04=FC361-ZA Fire panel (1L, comf)},{SA110ID05=FC361-ZA},{PREVIEW=../../_pool_/b1/d4/a6v10874323.png},{SA400ID03=1},{SA500ID03=},{LINK=http://www.siemens.com/btproduct?S54433-C111-A1},{SA740ID04=},{SA810ID04=S54433-C111-A1},{SA810ID06=4047625016135},{SA810ID10=Fire control panel (1-loop) in housing (comfort)},{SA810ID14=PCE},{SA010ID06=http://www.siemens.com/buildingtechnologies},{SUPPORTLINK=https://support.industry.siemens.com/cs/ww/en/ps/25261},{LODLEVEL=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
FC361-ZA_S54433-C111-A1
Bill of material
FC361-ZA Fire panel (1L, comf)(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
FC361-ZA Fire panel (1L, comf)
FC361-ZA Fire panel (1L, comf)
SA110ID05
Product type (ASN)
FC361-ZA
FC361-ZA
PREVIEW
Preview
../../_pool_/b1/d4/a6v10874323.png
../../_pool_/b1/d4/a6v10874323.png
LODLEVEL
Low
Low
SA400ID03
Display
1
SA500ID03
Busprotokolle
SA700ID05
Width
402.0
402.0
mm
SA700ID06
Depth
211.0
211.0
mm
SA700ID07
Height
372.0
372.0
mm
SA700ID08
mass (net)
7.740
7.740
kg
LINK
Product link
http://www.siemens.com/btproduct?S54433-C111-A1
SA740ID04
Approval markings
SA810ID03
Order number
S54433-C111-A1
S54433-C111-A1
SA810ID04
DataNorm number
S54433-C111-A1
S54433-C111-A1
SA810ID06
GTIN number
4047625016135
4047625016135
SA810ID10
Description text
Fire control panel (1-loop) in housing (comfort)
Fire control panel (1-loop) in housing (comfort)
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM classcode
EC002685
ETIMCLASSN
ETIM classname
Central fire alarm system
IFCEXPORT
IfcAsExport
IfcUnitaryControlElement.CONTROLPANEL
OMNICLASSNU
Omniclass number
23-29 31 13 11
23-29 31 13 11
OMNICLASS
Omniclass title
Main Fire Alarm Control Panels
Main Fire Alarm Control Panels
UNICLASSC
Uniclass code
Pr_75_75_30_29
Pr_75_75_30_29