您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
QAC22 Witterungsfuehler(0)
Siemens Building Technologies ASIA/PACIFIC Portfolio
HVAC products
Sensors
Temperature
Outside sensors QAC..
QAC22
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
Characteristics Graph
2D
CAD模型選擇
{siemens_bt_ap/hvacproducts/sensors/temperature/outsidesensorsqac/qac22/qac22_bpz_qac22.prj},{NB=QAC22 Witterungsfuehler(0)},{SA810ID03=BPZ:QAC22},{SA71015ID04=80.000},{SA71015ID05=50.000},{SA71015ID06=92.000},{SA71015ID07=0.090},{SA300ID03=0.000},{SA350ID03=MIN},{SA700ID18=MIN},{SA700ID05=MIN},{SA700ID06=MIN},{SA700ID07=MIN},{SA700ID11=MIN},{SA700ID12=MIN},{SA810ID16=0.000},{SA700ID011=MIN},{SA700ID012=MIN},{SA700ID017=MIN},{SA700ID17_=0},{SA010ID04=Siemens Building Technologies ASIA/PACIFIC Portfolio},{SA700ID04=QAC22 Witterungsfuehler},{SA110ID05=QAC22},{PREVIEW=../../_pool_/e3/e2/2790.png},{SA100ID04=Anlagenautomation},{BUSPROTOKOLL=},{SA700ID19=IP54},{SA700ID17=nein},{SA400ID03=Kunststoff},{LINK=http://www.siemens.com/btproduct?BPZ:QAC22},{SA740ID04=},{LODLEVEL=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
QAC22_BPZ:QAC22
Bill of material
QAC22 Witterungsfuehler(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
QAC22 Weather sensor
SA110ID05
Main product group
QAC22
LODLEVEL
Low
Low
PREVIEW
Preview
SA100ID04
Application range of the sensors
Plant automation
SA71015ID04
Length
80.000
SA71015ID05
Width
50.000
SA71015ID06
Height
92.000
SA71015ID07
mass (net)
0.090
SA300ID03
Mounting types of the sensors
0.000
SA700ID18
Max. Operating pressure
SA700ID05
Min. ambient temperature (in operation)
SA700ID06
Max. ambient temperature (in operation)
SA700ID07
Condensation permissible
SA700ID11
Min. medium temperature (in operation)
SA700ID12
Max. Medium temperature (in operation)
SA700ID17
Condensation allowed
no
SA400ID03
Housing material
Plastic
LINK
Product link
http://www.siemens.com/btproduct?BPZ:QAC22
SA810ID03
Order number
BPZ:QAC22
SA810ID04
DataNorm number
BPZ:QAC22
SA810ID06
GTIN number
7612914029348
SA810ID10
Description text
QAC22 Weather sensor
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
0.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210611
ETIMCLASSC
ETIM classcode
EC010185
ETIMCLASSN
ETIM classname
Outdoor temperature sensor, passive
IFCEXPORT
IfcExportAs
IfcSensor.TEMPERATURESENSOR
OMNICLASSNU
OmniClass number
23-27 11 11 23
OMNICLASS
OmniClass title
Temperature Sensors
UNICLASSC
Uniclass code
Pr_75_70_27_22