您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
BPZ:599-10600-1.9-0.8
Siemens Building Technologies AMERICAS Portfolio
HVAC products
valvesandactuators
Rotary valves
Ball valves
599 Series, 6-port
599106001908
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
CAD模型選擇
{siemens_bt_us/hvacproducts/valvesandactuators/rotaryvalves/ballvalves/599series6port/599106001908/599-10600-1_9-0_8_bpz_599-10600-1_9-0_8.prj},{NB=1/2\" 6W ball valve Cv1=1.9 Cv2=0.8 (0)},{SA810ID03=BPZ:599-10600-1.9-0.8},{SA700ID006=1.9},{SA700ID0006=0.80},{SA700ID28=15.00},{SA700ID008=232},{SA700ID08=200},{SA700ID033=41.0},{SA700ID007=194.0},{SA71012ID04=4.75},{SA71012ID05=3.4},{SA71012ID06=5.75},{SA71012ID08=5.200},{SA740ID03=MIN},{SA810ID06=MIN},{SA700ID07=90},{SA700ID04_=18},{SA700ID06=1.63},{SA700ID13_=0},{SA700ID25=2.36},{SA700ID36_=1},{SA700ID38_=100},{SA700ID39_=0},{SA010ID04=Siemens Building Technologies AMERICAS Portfolio},{PREVIEW=../../_pool_/9b/2f/a6v10889648.png},{SA700ID26=1/2\" 6W ball valve Cv1=1.9 Cv2=0.8},{SA110ID05=599-10600-1.9-0.8},{LODLEVEL=0},{ACCESSORY_1=-1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Siemens Building Technologies AMERICAS Portfolio
Description
599-10600-1.9-0.8_BPZ:599-10600-1.9-0.8
Bill of material
BPZ:599-10600-1.9-0.8
SA010ID04
Manufacturer’s name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
None
None
SA110ID05
Type (ASN)
599-10600-1.9-0.8
SA100ID04
Valve type
shut-off and control valve assemblies
SA700ID04
Valve assembly type
six-way control valve assemblies (valve/ball valve) subdivided into two control sequences (cooling/heating) c)
SA700ID006
CV
1.9
SA700ID0006
CV (B)
0.80
SA700ID27
Nominal width system
DN
SA700ID28
Nominal dimension
15.00
SA700ID29
Nominal pressure system
PN
SA700ID30
nominal pressure
16
SA700ID008
max. operating pressure
232
psi
SA700ID08
max. operating pressure
200
bar
SA700ID033
Minimum operating temperature TB
41.0
F
SA700ID007
max. operating temperature
194.0
F
SA400ID03
Body material
brass
SA71012ID04
Width
4.75
Inch
SA71012ID05
Depth
3.4
Inch
SA71012ID06
Height
5.75
Inch
SA71012ID08
Weight
5.200
lb
SA740ID03
Zertification
SA810ID03
Manufacturer’s reference number
BPZ:599-10600-1.9-0.8
SA810ID03_ACC
Manufacturers reference number incl. Accessory
BPZ:599-10600-1.9-0.8
SA810ID04
Zertification
BPZ:599-10600-1
SA810ID06
SA810ID10
Description text
6W ball valve 1/2", A=1.9Cv, B=0.8Cv, 58psi close-off, female NPT
SA810ID14
Units of quantity
PCE
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SA010ID12
Status of the manufacturer's catalog
20190918
SA010ID08
Global Location Number GLN for manufacturer identification
7612914000002
ETIMCLASSN
ETIM classname
Six-way control valve
ETIMCLASSC
ETIM classcode
EC003084
IFCEXPORT
IfcExportAs
IfcValve.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 31 15
OMNICLASS
OmniClass title
Ball Valves
UNICLASSC
Uniclass code
Pr_65_54_95_96
SA700ID07
max. operating temperature
90
°C
SA010ID02
Sheet number of the guideline
2
ACCESSORY_1
Accessories:
-
44 LB-IN,NSR 0/2-10V, 24VAC/DC, PL(0)
-
44 LB-IN,NSR 0/2-10V, 24VAC/DC, PL(0)