目錄: SIHGA
Created: 07.03.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SIHGA
FassadenClip® FCS 130 x 17
SIHGA
Facade
FassadenClip
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{sihga/facade/fassadenclip/fassadenclip_fcs.prj},{NB=FassadenClip FCS 130 x 17},{T=130 x 17},{AN=32385},{VE=300},{BFMIN=69},{BFMAX=80},{DFMIN=19},{L=130},{B=14.7},{H=5.5},{PL=Product link}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
SIHGA
Description
FCS - FassadenClip
Bill of material
FassadenClip® FCS 130 x 17
T
Type
130 x 17
130 x 17
AN
Art. No.
32385
32385
VE
Montagepack
300
BFMIN
Facade profile width min.
69
69
mm
BFMAX
Facade profile width max.
80
80
mm
DFMIN
Facade profile thickness min.
19
19
mm
L
Length
130
130
mm
B
Width
14.7
mm
H
Height
5.5
mm
PL
Product link
Product link