目錄: SIHGA
Created: 07.03.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SIHGA
IdeFix® IF 406
SIHGA
Wood / water construction
IdeFix
IdeFix IF
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{sihga/wood_water_construction/idefix/idefix_if/idefix_if.prj},{NB=IdeFix IF 406},{T=406},{AN=28826},{DC=40},{AG=M16},{A1=35},{B1=0},{A2=25},{B2=10},{GFF=6.0 x 60},{VC=5},{VE=12},{NH=120},{NBR=120},{F11=29.00},{F12=13.00},{PL=Product link},{VL=Video link},{TO=IF},{VERS=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
SIHGA
Description
IF/IFD - IdeFix
Bill of material
IdeFix® IF 406
T
Type
406
406
AN
Art.No.
28826
28826
DC
Dimension
40
40
mm
AG
Thread
M16
M16
A1
Connection traction bore
35
35
mm
B1
Connection traction bore
0
mm
A2
Connection cross force bore
25
25
mm
B2
Connection cross force bore
10
10
mm
GFF
GoFix HK
6.0 x 60
6.0 x 60
mm
VC
Torsion
5
5
mm
VE
Montagepack
12
12
NH
Sec. component Height
120
120
mm
NBR
Sec. component Width
120
120
mm
F11
Characteristic values traction
29.00
29.00
F12
Characteristic values transverse force
13.00
13.00
PL
Product link
Product link
VL
Video link
Video link