112685
Sikla
Simotec
Pipe clamps and assembly components
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{sikla/simotec/rohrschellen_und_baugruppenkomponenten/gpl.prj},{NB=112685 (LODLEVEL=400)},{TYP=Stabil M12},{LODLEVEL=400},{ZUG=4.0},{BG=29.6},{HA=300},{L=120},{B=40},{S=4},{D=11},{A=25},{LL=80},{ABMESSUNG=120 x 40 x 4},{LANGLOCH=11 x 25},{LO=80},{G=0.16},{VERP=50},{ARTNR=112685},{NDM=12.000},{KDM=10.106},{HH=10.000},{SW=18.000},{VERS=1.000},{ARTNRNEW=112685},{CNSSORT=999}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Sikla
Description
Mounting Plate GPL HCP - Mounting Plate GPL HCP
Bill of material
112685
TYP
Type
Stabil M12
Stabil M12
LODLEVEL
Level of detail
400
300
400
300
ZUG
train
4.0
4.0
kN
ABMESSUNG
L xB x s
120 x 40 x 4
120 x 40 x 4
LANGLOCH
d x a
11 x 25
mm
LO
Distance between holes 1
80
mm
G
Weight approx.
0.16
0.16
kg
VERP
Packing [piece]
50
Stück
ARTNR
Part No.
112685
112685
CNSSORT
Sorting key
999