目錄: Siko
Created: 13.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Siko
MR200-50-X-X-O
Siko
MagLine
Magnetic rings
MR200
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{siko/magline/magnetringe/mr200/mr200.prj},{NB=MR200-50-X-X-O},{TYP=MR200},{A=50},{B=siehe SIKO Datenblatt},{C=siehe SIKO Datenblatt},{D=O},{INFO=zur Produkt-Info hier klicken},{INFOX=https://www.siko-global.com/en-hr/products/magline-magnetic-linear-and-angular-measurement/magnetic-rings/mr200}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Siko
Description
MR200 - Magnetic ring
Bill of material
MR200-50-X-X-O
TYP
Type
MR200
A
Pole number
50 - 50 poles
64 - 64 poles
100 - 100 poles
50 - 50 poles
64 - 64 poles
100 - 100 poles
B
Bore/diameter
see SIKO data sheet
C
Type of fastening
siehe SIKO Datenblatt
D
Reference point
O - without
M - with
O - without
M - with
INFO
www.siko-global.com
click here for product information