目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
SKF 405503
SKF
Seals
Power transmission seals
V-ring seals
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{skf/seals/power_transmission_seals/v-ring_seals/sac_001.prj},{NB=SKF_405503},{DESIGNATION=405503},{DN=VR4},{DD1OVER=550.000},{DD1=555.000},{DD=536.000},{BB1=32.500},{BB=65.000},{CC=30.000},{B1=50.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 533
HELP_VARIABLE
Company
SKF
Description
SAC_001 - V-ring seals, for North American market
Bill of material
SKF_405503
DESIGNATION
Seal designation
405503
405503
DN
Design
VR4
VR4
DD1OVER
d1 over - Shaft diameter range (over)
550.000
550.000
mm
DD1
d1 incl. - Shaft diameter range
555.000
555.000
mm
DD
d - Seal inside diameter, free state
536.000
536.000
mm
BB
b - Nominal seal width
65.000
65.000
mm