XDS-237
Smalley
SNAP RINGS
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smalley/snap_rings/xds.prj},{NB=XDS-237},{PARTNBR=XDS-237},{SD=2.375},{DIA=2.270},{MAT=},{DIAT=(+.000/-0.062)},{RT=0.042},{TT=(+/-.002)},{RRW=0.156},{RRWT=(+/-.005)},{GAP=.156 - .437},{GAP0=0.156},{TP=Double Angle Type C},{GD=2.295},{GDT=(+/-.006)},{GW=0.046},{GWT=(+.003/-.000)},{DP=0.040},{RS=11938},{GY=6715},{W=13.47},{WT=0.040},{NE=Constant Section Rings},{RINGTYPE=External}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 40
HELP_VARIABLE
公司
Smalley
描述
XDS Rings - Constant Section Rings
明細表
XDS-237
PARTNBR
Smalley Part Number
XDS-237
XDS-237
SD
Shaft Diameter
2.375
2.375
Inch
DIA
Inside Diameter
2.270
2.270
Inch
MAT
Material
Carbon Steel SAE 1060-1075
302 Stainless Steel
Carbon Steel SAE 1060-1075
302 Stainless Steel
DIAT
Diameter Tolerance
(+.000/-0.062)
(+.000/-0.062)
Inch
RT
Ring Thickness
0.042
0.042
Inch
TT
Thickness Tolerance
(+/-.002)
Inch
RRW
Ring Radial Wall
0.156
0.156
Inch
RRWT
Ring Radial Wall Tolerance
(+/-.005)
(+/-.005)
Inch
GAP
Free Gap
.156 - .437
.156 - .437
Inch
TP
End Type
Double Angle Type C
Double Angle Type C
GD
Groove Diameter
2.295
2.295
Inch
GDT
Groove Diameter Tolerance
(+/-.006)
(+/-.006)
Inch
GW
Groove Width Min.
0.046
0.046
Inch
GWT
Groove Width Tolerance
(+.003/-.000)
(+.003/-.000)
Inch
DP
Nominal Depth
0.040
0.040
Inch
RINGTYPE
Ring Type
External