25-RB10S
SMC
actuators
actuator_accessories
shock_absorber
RB Shock Absorber
Accessories
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/actuators/actuator_accessories/shock_absorber/rb/accessories/25a_rbs.prj},{NB=25-RB10S},{GUI=25-RB*10S},{MODELX=10},{TYPE=},{B=14},{C=16.2},{H1=8.0},{H2=23},{MM=M10x1.0},{MMA=10.000},{MMP=1.000},{D1=0},{D2=11},{F1=0},{F2=15},{FX=2.700},{SIZE=2.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
SMC
Description
25A-RB S - Stopper nut/Series Compatible With Secondary Batteries
Bill of material
25-RB10S
GUI
25-RB*10S
25-RB*10S
MODEL
Model
25-RB10S
25-RB10S
MODELX
10
10
TYPE
Type
(-) Basic type
(C) With cap
(-) Basic type
(C) With cap
B
14
14
mm
C
16.2
16.2
mm
H1
8.0
8.0
mm
H2
23
23
mm
MM
M10x1.0
M10x1.0
SIZE
2.000
2.000