RB1006
SMC
actuators
actuator_accessories
shock_absorber
RB Shock Absorber
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/actuators/actuator_accessories/shock_absorber/rb/rb_asmtab.prj},{NB=RB1006(0)},{SYMBOL=(1006) O.D. thread:10mm/Stroke:6mm},{MODELX=1006},{TYPE=},{OPTION=},{POS=0},{D=3.000},{D1=2.300},{E1=8.800},{E2=8.600},{F=2.700},{H=6.000},{A=1.400},{K=0.000},{L=39.000},{MMA=10.000},{MMP=1.000},{S=46.700},{LL1=52.700},{LL2=62.700},{Z1=0.000},{Z2=10.000},{E31=0.000},{E32=8.700},{RH=8.500},{B=14.000},{C=16.200},{H1=4.000},{PPATH=rb_/assembly/rb_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
SMC
Description
RB - Shock Absorber
Bill of material
RB1006
SYMBOL
Symbol(O.D. thread size/Stroke)
(1006) O.D. thread:10mm/Stroke:6mm
(1006) O.D. thread:10mm/Stroke:6mm
TYPE
Type
(-) Basic type
(C) With cap
(-) Basic type
(C) With cap
OPTION
Option
(-) 2 hex. nut
(J) 3 hex. nut
(N) Without hex. nuts
(S) With stopper nut + 2 hex. nut
(SJ) With stopper nut + 3 hex. nut
(SN) With stopper nut + without hex. nuts
(-) 2 hex. nut
(J) 3 hex. nut
(N) Without hex. nuts
(S) With stopper nut + 2 hex. nut
(SJ) With stopper nut + 3 hex. nut
(SN) With stopper nut + without hex. nuts
POS
Piston rod position
Initial condition
Retraction condition
Initial condition
Retraction condition