25A-RJ1007H
SMC
actuators
actuator_accessories
shock_absorber
RJ Shock Absorber
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/actuators/actuator_accessories/shock_absorber/rj/25a_rj_asmtab.prj},{NB=25A-RJ1007H(0)},{SYMBOL=(1007) O.D. thread:10mm/Stroke:7mm},{SPEED=H},{CAP=},{OPTION=},{POS=0},{PPATH=25a_rj/assembly/25a_rj_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
SMC
Description
25A-RJ - Shock Absorber/Series Compatible With Secondary Batteries
Bill of material
25A-RJ1007H
SYMBOL
Symbol(O.D. thread size/Stroke)
(1007) O.D. thread:10mm/Stroke:7mm
(1007) O.D. thread:10mm/Stroke:7mm
SPEED
Collision speed range
(H) 0.05 to 2m/s
(L) 0.05 to 1m/s
(H) 0.05 to 2m/s
(L) 0.05 to 1m/s
CAP
With cap
(-) Basic Type
(U) With urethane cap
(-) Basic Type
(U) With urethane cap
OPTION
Option
(-) 2 hex. nut
(J) 3 hex. nut
(N) Without hex. nuts
(S) With stopper nut + 2 hex. nut
(SJ) With stopper nut + 3 hex. nut
(SN) With stopper nut + without hex. nuts
(-) 2 hex. nut
(J) 3 hex. nut
(N) Without hex. nuts
(S) With stopper nut + 2 hex. nut
(SJ) With stopper nut + 3 hex. nut
(SN) With stopper nut + without hex. nuts
POS
Piston rod position
Initial condition
Retraction condition
Initial condition
Retraction condition