您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
GUM32-125
SMC
actuators
linear_actuators
tie_rod
C95 ISO/VDMA Cylinder: Large Bore Size Type/Double Acting, Single Rod
Accessories
GUM/GUL Guides for Cylinders
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/actuators/linear_actuators/tie_rod/c95/accessories/gum-gul/guml.prj},{NB=GUM32-125(0)},{IDNR=},{MODEL=GU},{BORE=32},{GUIDE=M},{STROKE=125},{POS=0},{STROKEST=[125:500/1]},{A=12},{B=11.0},{C=74},{D1=M6},{D1N=6},{D2=6.6},{D3=11},{E1=0},{E2=32.5},{E3=78},{E4=61},{E5=50.0},{E6=81},{F=4},{G=50.2},{H=73},{J=27.0},{K=25.0},{K1=24.0},{L0=45},{L1=92},{L2=50},{L3=97},{L4=147},{L5=120},{L6=64},{L7=22},{L8=62.25},{L9=102},{M=6.5},{P=12},{R=30},{S=M10x1.25},{T=M6},{TM=6},{W=2.5},{SN=10},{SP=1.25},{Z=17},{AB=50.2},{AC=30.0},{AD=20.0},{AF=0.0},{AG=0.0},{AH=38.0},{AI=16.0},{AJ=8.0},{AK=14.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
SMC
Description
GUM/L - Guide Unit for Cylinders
Bill of material
GUM32-125
BORE
Bore size
32
32
mm
GUIDE
Guide type
(M) Brass bearings
(L) Ball bearings
(M) Brass bearings
(L) Ball bearings
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
確定
POS
Stroke position
mm
Enter value for POS
Stroke position
mm
cm
inch
ft
確定
A
12
12
mm
B
11.0
11.0
mm
C
74
74
mm
D1
M6
M6
D2
6.6
6.6
mm
D3
11
11
mm
E1
0
0
mm
E2
32.5
32.5
mm
E3
78
78
mm
E4
61
61
mm
E5
50.0
50.0
mm
E6
81
81
mm
F
4
4
mm
G
50.2
50.2
mm
H
73
73
mm
J
27.0
27.0
mm
K
25.0
25.0
mm
K1
24.0
24.0
mm
L0
45
45
mm
L1
92
92
mm
L2
50
50
mm
L3
97
97
mm
L4
147
147
mm
L5
120
120
mm
L6
64
64
mm
L7
22
22
mm
L8
62.25
62.25
mm
L9
102
102
mm
M
6.5
6.5
mm
P
12
12
mm
R
30
30
S
M10x1.25
M10x1.25
T
M6
M6
W
2.5
2.5
mm
Z
17
17
mm
ORDER
GUM32-125
GUM32-125