JSX11V-SF101R-1GS
SMC
bp1_process_valve
JSX Direct Operated/Pilot 2-Port Solenoid Valve
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp1_process_valve/jsx/jsx_v_asmtab.prj},{NB=JSX11V-SF101R-1GS(0)},{SIZE=1},{VALVE=(1) N.C.},{BODY=S},{SEAL=(F) FKM},{DIA=1},{PORTSIZE=01},{THREAD1=R},{VOLTAGE=1},{ENTRY=GS},{OILFREE=},{BRACKET=},{THREAD2=0},{PPATH=jsx_v/assembly/jsx_v_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
JSX_V - Direct Operated 2-Port Solenoid Valve/Vacuum
Bill of material
JSX11V-SF101R-1GS
SIZE
Size
(1) 10
(2) 20
(3) 30
(1) 10
(2) 20
(3) 30
VALVE
Valve type
(1) N.C.
BODY
Body material
(S) Stainless steel
(C) Brass
(S) Stainless steel
(C) Brass
SEAL
Seal material
(F) FKM
DIA
Orifice diameter
(1) 1.6
(2) 2.4
(1) 1.6
(2) 2.4
PORTSIZE
Port size
(01) 1/8
(01) 1/8
THREAD1
Thread type
(R) Rc
(N) NPT
(F) G
(R) Rc
(N) NPT
(F) G
VOLTAGE
Rated voltage
(1) AC100V
(2) AC200V
(3) AC120(110)V
(4) AC220V
(5) DC24V
(6) DC12V
(7) AC240V
(8) AC48V
(B) AC24V
(J) AC230V
(1) AC100V
(2) AC200V
(3) AC120(110)V
(4) AC220V
(5) DC24V
(6) DC12V
(7) AC240V
(8) AC48V
(B) AC24V
(J) AC230V
ENTRY
Electrical entry
(GS) Grommet with PCB (With surge voltagesuppressor)
(DS) DIN terminal (With surge voltage suppressor)
(DZ) DIN terminal with light (With surge voltage suppressor)
(DN) DIN terminal without connector (With surge voltage suppressor)
(WN) M12 connector/Without connector cable (With surge voltage suppressor)
(GS) Grommet with PCB (With surge voltagesuppressor)
(DS) DIN terminal (With surge voltage suppressor)
(DZ) DIN terminal with light (With surge voltage suppressor)
(DN) DIN terminal without connector (With surge voltage suppressor)
(WN) M12 connector/Without connector cable (With surge voltage suppressor)
OILFREE
Oil free option
(-) None
(D) Oil-free
(-) None
(D) Oil-free
BRACKET
Bracket
(-) None
(B) With bracket (Stainless steel)
(-) None
(B) With bracket (Stainless steel)
THREAD2
Thread on/off
on
off
on
off