LLC2A-02-S002A-S03 0N0N
SMC
bp1_process_valve
LVC Air Operated Type Integral Fitting Type
Manifold Assembly
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp1_process_valve/lvc/manifold_assembly/llc_asmtab.prj},{NB=LLC2A-02-S002A-S03_0N0N(0)},{BODY1=2},{BASE=(A) Stacking type},{VS=2},{PORT1=00},{PORT2=},{VV=Valve SPEC=>},{BTYPE=(A) Stacking type for manifold},{PORT3=03},{PILOT=},{MATERIAL=},{THREAD2=0},{NO11=0},{NO12=N},{NO21=0},{NO22=N},{NO31=},{NO32=},{NO41=},{NO42=},{NO51=},{NO52=},{PPATH=../llc/assembly/llc_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
LLC - Manifolds
Bill of material
LLC2A-02-S002A-S03_0N0N
BODY1
Body class
(2) Body class: 2
(3) Body class: 3
(4) Body class: 4
(5) Body class: 5
(2) Body class: 2
(3) Body class: 3
(4) Body class: 4
(5) Body class: 5
BASE
Base type
(A) Stacking type
VS
Manifold stations
PORT1
Tubing size for P port and L side connection
(00) Plug
(06) Tubing size: 6 x 4
(07) Tubing size: 1/4" x 5/32"
(08) Tubing size: 8 x 6
(10) Tubing size: 10 x 8
(11) Tubing size: 3/8" x 1/4"
(00) Plug
(06) Tubing size: 6 x 4
(07) Tubing size: 1/4" x 5/32"
(08) Tubing size: 8 x 6
(10) Tubing size: 10 x 8
(11) Tubing size: 3/8" x 1/4"
PORT2
Tubing size for P port and R side connection
(-) Ports R & L same size
(06) Tubing size: 6 x 4
(07) Tubing size: 1/4" x 5/32"
(08) Tubing size: 8 x 6
(10) Tubing size: 10 x 8
(11) Tubing size: 3/8" x 1/4"
(-) Ports R & L same size
(06) Tubing size: 6 x 4
(07) Tubing size: 1/4" x 5/32"
(08) Tubing size: 8 x 6
(10) Tubing size: 10 x 8
(11) Tubing size: 3/8" x 1/4"
VV
Valve SPEC=>
BTYPE
Body type
(A) Stacking type for manifold
PORT3
Tubing size
(03) Metric: 3 x 2, Inch: 1/8" x 0.086"
(04) Tubing size: 4 X 3
(05) Tubing size: 3/16" x 1/8"
(06) Tubing size: 6 x 4
(07) Tubing size: 1/4" x 5/32"
(03) Metric: 3 x 2, Inch: 1/8" x 0.086"
(04) Tubing size: 4 X 3
(05) Tubing size: 3/16" x 1/8"
(06) Tubing size: 6 x 4
(07) Tubing size: 1/4" x 5/32"
PILOT
Pilot port thread type
(-) M5
(-) M5
MATERIAL
Material
(-) Body: PFA, Actuator section/End plate: PPS, Diaphragm: PTFE
(F) Body: PFA, Actuator section/End plate: PVDF, Diaphragm: PTFE
(N) Body: PFA, Actuator section/End plate: PPS, Diaphragm: PTFE
(-) Body: PFA, Actuator section/End plate: PPS, Diaphragm: PTFE
(F) Body: PFA, Actuator section/End plate: PVDF, Diaphragm: PTFE
(N) Body: PFA, Actuator section/End plate: PPS, Diaphragm: PTFE
THREAD2
Thread on/off
on
off
on
off
NO11
Station 1 (Valve type)
(0) N.C.
(1) N.O.
(2) Double acting
(0) N.C.
(1) N.O.
(2) Double acting
NO12
Station 1 (Option)
(-) None
(1) With flow rate adjustment
(4) With indicator
(-) None
(1) With flow rate adjustment
(4) With indicator
NO21
Station 2 (Valve type)
(0) N.C.
(1) N.O.
(2) Double acting
(0) N.C.
(1) N.O.
(2) Double acting
NO22
Station 2 (Option)
(-) None
(1) With flow rate adjustment
(4) With indicator
(-) None
(1) With flow rate adjustment
(4) With indicator
NO31
Station 3 (Valve type)
N/A
N/A
NO32
Station 3 (Option)
N/A
N/A
NO41
Station 4 (Valve type)
N/A
N/A
NO42
Station 4 (Option)
N/A
N/A
NO51
Station 5 (Valve type)
N/A
N/A
NO52
Station 5 (Option)
N/A
N/A